2

Dual-In-Line Headers - Open frame / Surface mount pick and place

Specially designed for reflow soldering including vapor phase with male contact pluggable into standard socket contacts. Header with floating-wing termination.

Manufacturer preci-dip
Description Dual-In-Line Headers, Open frame / Surface mount pick and place, 6 poles, Tin / Flash Gold
Part number 150-80-306-01-899161
Kostenfreie PCB CAD-Daten anfordern
Produktauswahl
Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
5 6 7.6 7.62 10.1 12.3 150-PP-306-01-899161
6 8 10.1 7.62 10.1 12.3 150-PP-308-01-899161
7 10 12.6 7.62 10.1 12.3 150-PP-310-01-899161
9 14 17.7 7.62 10.1 12.3 150-PP-314-01-899161
10 16 20.3 7.62 10.1 12.3 150-PP-316-01-899161
11 18 22.8 7.62 10.1 12.3 150-PP-318-01-899161
12 20 25.3 7.62 10.1 12.3 150-PP-320-01-899161
14 24 30.4 7.62 10.1 12.3 150-PP-324-01-899161
15 28 35.5 7.62 10.1 12.3 150-PP-328-01-899161
29 24 30.5 15.24 17.7 19.44 150-PP-624-01-899161
24 28 35.5 15.24 17.7 19.44 150-PP-628-01-899161
25 32 40.6 15.24 17.7 19.44 150-PP-632-01-899161
27 40 50.8 15.24 17.7 19.44 150-PP-640-01-899161
28 42 53.3 15.24 17.7 19.44 150-PP-642-01-899161
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes
Kontaktdaten
preci-dip Interconnect components
PRECI-DIP SA