Selector | Number of Poles | A (mm) | B (mm) | C (mm) | D (mm) | Order codes |
---|---|---|---|---|---|---|
5 | 6 | 7.6 | 7.62 | 10.1 | 12.3 | 150-PP-306-00-106161 |
6 | 8 | 10.1 | 7.62 | 10.1 | 12.3 | 150-PP-308-00-106161 |
7 | 10 | 12.6 | 7.62 | 10.1 | 12.3 | 150-PP-310-00-106161 |
9 | 14 | 17.7 | 7.62 | 10.1 | 12.3 | 150-PP-314-00-106161 |
10 | 16 | 20.3 | 7.62 | 10.1 | 12.3 | 150-PP-316-00-106161 |
11 | 18 | 22.8 | 7.62 | 10.1 | 12.3 | 150-PP-318-00-106161 |
12 | 20 | 25.3 | 7.62 | 10.1 | 12.3 | 150-PP-320-00-106161 |
14 | 24 | 30.4 | 7.62 | 10.1 | 12.3 | 150-PP-324-00-106161 |
15 | 28 | 35.5 | 7.62 | 10.1 | 12.3 | 150-PP-328-00-106161 |
29 | 24 | 30.5 | 15.24 | 17.7 | 19.44 | 150-PP-624-00-106161 |
24 | 28 | 35.5 | 15.24 | 17.7 | 19.44 | 150-PP-628-00-106161 |
25 | 32 | 40.6 | 15.24 | 17.7 | 19.44 | 150-PP-632-00-106161 |
27 | 40 | 50.8 | 15.24 | 17.7 | 19.44 | 150-PP-640-00-106161 |
28 | 42 | 53.3 | 15.24 | 17.7 | 19.44 | 150-PP-642-00-106161 |
Dual-In-Line Headers - Open frame / Surface mount pick and place
Specially designed for reflow soldering including vapor phase with male contact pluggable into standard socket contacts. Header with gull-wing termination.
Manufacturer | preci-dip |
---|---|
Description | Dual-In-Line Headers, Open frame / Surface mount pick and place, 6 poles, Tin / Flash Gold |
Part number | 150-80-306-00-106161 |
Number of Poles
A (mm)
B (mm)
C (mm)
D (mm)
Order codes