preci-dip
preci-dip

Specific applications sockets - Crystal, relay and display sockets / Solder tail

Partially equipped DIL sockets and display sockets.

Manufacturer preci-dip
Description Specific applications sockets, Crystal, relay and display sockets / Solder tail, 6 poles, Tin / Flash Gold
Part number 110-87-210-01-742101
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Index Selector Number of Poles A (mm) B (mm) C (mm) Order codes
1 36 10 / 6 12.6 5.08 7.6 110-PP-210-01-742101
2 37 10 / 8 12.7 5.08 7.6 110-PP-210-01-839101
3 38 12 / 6 15.3 7.62 10.02 110-PP-312-01-680101
4 39 14 / 4 17.7 7.62 10.02 110-PP-314-10-001101
5 40 14 / 8 17.7 7.62 10.02 110-PP-314-10-002101
6 41 16 / 4 20.3 7.62 10.02 110-PP-316-01-822101
7 42 16 / 8 20.3 7.62 10.02 110-PP-316-01-931101
8 43 16 / 8 20.3 7.62 10.02 110-PP-316-10-003101
9 44 28 / 14 35.5 7.62 10.02 110-PP-328-01-777101
10 45 28 / 16 35.5 7.62 10.02 110-PP-328-01-762101
PP Plating Code

Kontaktujte dodavatele

preci-dip

preci-dip

Interconnect components

Google Map