preci-dip
preci-dip

Dual-In-Line Sockets - Open frame / Surface mount, pick and place

Specially designed for reflow soldering including vapor phase with unique self-aligning floating contacts.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Surface mount pick and place, 6 poles, Tin / Flash Gold
Part number 114-87-306-41-134161
CAD modely
Sdílet
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Index Selector Number of Poles A (mm) B (mm) C (mm) D (mm) Order codes
1 5 6 7.6 7.62 10.1 12.26 114-PP-306-41-134161
2 6 8 10.1 7.62 10.1 12.26 114-PP-308-41-134161
3 7 10 12.6 7.62 10.1 12.26 114-PP-310-41-134161
4 9 14 17.8 7.62 10.1 12.26 114-PP-314-41-134161
5 10 16 20.3 7.62 10.1 12.26 114-PP-316-41-134161
6 11 18 22.9 7.62 10.1 12.26 114-PP-318-41-134161
7 12 20 25.4 7.62 10.1 12.26 114-PP-320-41-134161
8 14 24 30.4 7.62 10.1 12.26 114-PP-324-41-134161
9 15 28 35.6 7.62 10.1 12.26 114-PP-328-41-134161
10 24 28 35.5 15.24 17.7 19.88 114-PP-628-41-134161
11 25 32 40.6 15.24 17.7 19.88 114-PP-632-41-134161
12 27 40 50.8 15.24 17.7 19.88 114-PP-640-41-134161
13 28 42 53.4 15.24 17.7 19.88 114-PP-642-41-134161
PP Plating Code

Kontaktujte dodavatele

preci-dip

preci-dip

Interconnect components

Google Map