Pin Connectors 2.54 mm
Влезте
preci-dip
>
PCB Connectors
>
Pin Connectors 2.54 mm
62 резултати
Подреди по
По подразбиране
Заглавие
Скорошен
Press-fit pin connector 2.54 mm, double row, compliant pin for PCB thickness 1.5 to 2.5 mm
Press-fit pin connector 2.54 mm, double row, compliant pin for PCB thickness 1.5 to 2.5 mm
Press-fit pin connector 2.54 mm, double row, compliant pin for PCB thickness 2.1 to 3.2 mm
Press-fit pin connector 2.54 mm, single row, compliant pin for PCB thickness 1.5 to 2.5 mm
Press-fit pin connector 2.54 mm, single row, compliant pin for PCB thickness 1.5 to 2.5 mm
Press-fit pin connector 2.54 mm, single row, compliant pin for PCB thickness 2.1 to 3.2 mm
Press-fit shrouded pin connector 2.54 mm, double row, compliant pin for PCB thickness 1.5 to 2.5 mm
Press-fit shrouded pin connector 2.54 mm, single row, compliant pin for PCB thickness 1.5 to 2.5 mm
Press-fit shrouded pin connector 2.54 mm, triple row, compliant pin for PCB thickness 1.5 to 2.5 mm
Right angle pin connector 2.54 mm, solder tail, double row
Right angle pin connector 2.54 mm, solder tail, double row
Right angle pin connector 2.54 mm, solder tail, single row
Right angle pin connector 2.54 mm, solder tail, single row
Right angle pin connector 2.54 mm, solder tail, single row, partially equipped 5.08 mm
Right angle pin connector 2.54 mm, Ø 1 mm, solder tail, single row
Right angle shrouded pin connector 2.54 mm, solder tail, double row
Right angle shrouded pin connector 2.54 mm, solder tail, single row
Right angle shrouded pin connector 2.54 mm, solder tail, triple row
Right angle square pin header 2.54 mm, solder tail, double row
Right angle square pin header 2.54 mm, solder tail, single row
Right angle square pin header 2.54 mm, solder tail, triple row
SMD pin connector 2.54 mm, double row, perpendicular mount with gull-wing terminations - Connecting pin Ø 0.47 mm
SMD pin connector 2.54 mm, double row, perpendicular mount with gull-wing terminations - Connecting pin Ø 0.76 mm
SMD pin connector 2.54 mm, low profile, double row, perpendicular mount with self-levelling floating contacts - Connecting pin Ø 0.47 mm
SMD pin connector 2.54 mm, low profile, double row, perpendicular mount with self-levelling floating contacts - Connecting pin Ø 0.76 mm
SMD pin connector 2.54 mm, low profile, single row, perpendicular mount with self-levelling floating contacts - Connecting pin Ø 0.47 mm
SMD pin connector 2.54 mm, low profile, single row, perpendicular mount with self-levelling floating contacts - Connecting pin Ø 0.76 mm
SMD pin connector 2.54 mm, single row, parallel mount
SMD pin connector 2.54 mm, single row, parallel mount
SMD pin connector 2.54 mm, single row, parallel mount low profile minimum PCB space requirement
SMD pin connector 2.54 mm, single row, perpendicular mount with gull-wing terminations - Connecting pin Ø 0.47 mm
SMD pin connector 2.54 mm, single row, perpendicular mount with gull-wing terminations - Connecting pin Ø 0.76 mm
SMD shrouded pin connector 2.54 mm, double row, perpendicular mount with gull-wing terminations
SMD shrouded pin connector 2.54 mm, single row, perpendicular mount with gull-wing terminations
Straight interconnect pin connector 2.54 mm, solder tail, double row
Straight interconnect pin connector 2.54 mm, solder tail, single row
Straight pin connector 2.54 mm low profile, height 3.5 mm, solder tail, single row
Straight pin connector 2.54 mm, height 21.2 mm, solder tail, double row
Straight pin connector 2.54 mm, height 21.2 mm, solder tail, triple row
Straight pin connector 2.54 mm, height 3.2 mm, long pin, solder tail, double row
[1]
2
Следваща страница
Last
Още резултати
Ние използваме „бисквитки” при работата на този уеб сайт и с цел подобряване на използваемостта му. Моля, обърнете внимание, че като използвате този сайт, вие се съгласявате да се използват „бисквитки”.
General Terms of Use
Не показвай това съобщение отново