2

Wire-wrap socket connector 2.54 mm, with connecting pin, height 4.9 mm, single row

Manufacturer preci-dip
Description Wire-wrap socket connector 2.54 mm, with connecting pin, height 4.9 mm, single row, 16 contacts, Tin / 0,75 µm Gold, L = 11.9 mm
Part number 326-83-116-41-003101
Omniclass number 23.35.27.13
Request Free PCB CAD Models
Избиране на продукт
Selector Contact Length L (mm) WW-Level XXX Code
1 5.9 1 001
2 8.9 2 002
3 11.9 3 003
Contact Length L (mm)
WW-Level
XXX Code
Свържете се с доставчика
preci-dip Interconnect components
PRECI-DIP SA