1

RPP 8

Manufacturer POGGI
Description 17 RPP 8-200 AL
Part Number 7708R017
Product selection
Selector Part Number Description Material N. of teeth Dp De L LU
1 7708R017 17 RPP 8-200 AL Aluminium 17 43,29 41,92 200 210
2 7708R017X 17 RPP 8-200 ST Steel 17 43,29 41,92 200 210
3 7708R018 18 RPP 8-200 AL Aluminium 18 45,84 44,46 200 200
4 7708R018X 18 RPP 8-200 ST Steel 18 45,84 44,46 200 200
5 7708R019 19 RPP 8-200 AL Aluminium 19 48,38 47,01 200 200
6 7708R019X 19 RPP 8-200 ST Steel 19 48,38 47,01 200 200
7 7708R020 20 RPP 8-200 AL Aluminium 20 50,93 49,56 200 200
8 7708R020X 20 RPP 8-200 ST Steel 20 50,93 49,56 200 200
9 7708R021 21 RPP 8-200 AL Aluminium 21 53,48 52,10 200 200
10 7708R021X 21 RPP 8-200 ST Steel 21 53,48 52,10 200 200
11 7708R022 22 RPP 8-200 AL Aluminium 22 56,02 54,65 200 200
12 7708R022X 22 RPP 8-200 ST Steel 22 56,02 54,65 200 200
13 7708R023 23 RPP 8-200 AL Aluminium 23 58,57 57,20 200 200
14 7708R023X 23 RPP 8-200 ST Steel 23 58,57 57,20 200 200
15 7708R024 24 RPP 8-200 AL Aluminium 24 61,12 59,75 200 200
16 7708R024X 24 RPP 8-200 ST Steel 24 61,12 59,75 200 200
17 7708R025 25 RPP 8-200 AL Aluminium 25 63,66 62,29 200 200
18 7708R025X 25 RPP 8-200 ST Steel 25 63,66 62,29 200 200
19 7708R026 26 RPP 8-200 AL Aluminium 26 66,21 64,84 200 200
20 7708R026X 26 RPP 8-200 ST Steel 26 66,21 64,84 200 200
21 7708R027 27 RPP 8-200 AL Aluminium 27 68,75 67,38 200 200
22 7708R027X 27 RPP 8-200 ST Steel 27 68,75 67,38 200 200
23 7708R028 28 RPP 8-200 AL Aluminium 28 71,30 70,08 200 200
24 7708R028X 28 RPP 8-200 ST Steel 28 71,30 70,08 200 200
25 7708R029 29 RPP 8-200 AL Aluminium 29 73,85 72,62 200 200
26 7708R029X 29 RPP 8-200 ST Steel 29 73,85 72,62 200 200
27 7708R030 30 RPP 8-200 AL Aluminium 30 76,39 75,13 200 200
28 7708R030X 30 RPP 8-200 ST Steel 30 76,39 75,13 200 200
29 7708R031 31 RPP 8-200 AL Aluminium 31 78,94 77,65 200 200
30 7708R031X 31 RPP 8-200 ST Steel 31 78,94 77,65 200 200
31 7708R032 32 RPP 8-200 AL Aluminium 32 81,49 80,16 200 200
32 7708R032X 32 RPP 8-200 ST Steel 32 81,49 80,16 200 200
33 7708R033 33 RPP 8-200 AL Aluminium 33 84,03 82,68 200 200
34 7708R033X 33 RPP 8-200 ST Steel 33 84,03 82,68 200 200
35 7708R034 34 RPP 8-200 AL Aluminium 34 86,58 85,22 200 200
36 7708R034X 34 RPP 8-200 ST Steel 34 86,58 85,22 200 200
37 7708R035 35 RPP 8-200 AL Aluminium 35 89,13 87,76 200 200
38 7708R035X 35 RPP 8-200 ST Steel 35 89,13 87,76 200 200
39 7708R036 36 RPP 8-200 AL Aluminium 36 91,67 90,30 200 200
40 7708R036X 36 RPP 8-200 ST Steel 36 91,67 90,30 200 200
41 7708R037 37 RPP 8-200 AL Aluminium 37 94,22 92,85 200 200
42 7708R037X 37 RPP 8-200 ST Steel 37 94,22 92,85 200 200
43 7708R038 38 RPP 8-200 AL Aluminium 38 96,77 95,39 200 200
44 7708R038X 38 RPP 8-200 ST Steel 38 96,77 95,39 200 200
45 7708R039 39 RPP 8-200 AL Aluminium 39 99,31 97,94 200 200
46 7708R039X 39 RPP 8-200 ST Steel 39 99,31 97,94 200 200
47 7708R040 40 RPP 8-200 AL Aluminium 40 101,86 100,49 200 200
48 7708R040X 40 RPP 8-200 ST Steel 40 101,86 100,49 200 200
49 7708R041 41 RPP 8-200 AL Aluminium 41 104,41 103,03 200 200
50 7708R041X 41 RPP 8-200 ST Steel 41 104,41 103,03 200 200
51 7708R042 42 RPP 8-200 AL Aluminium 42 106,95 105,58 200 200
52 7708R042X 42 RPP 8-200 ST Steel 42 106,95 105,58 200 200
53 7708R043 43 RPP 8-200 AL Aluminium 43 109,50 108,13 200 200
54 7708R043X 43 RPP 8-200 ST Steel 43 109,50 108,13 200 200
55 7708R044 44 RPP 8-200 AL Aluminium 44 112,05 110,67 200 200
56 7708R044X 44 RPP 8-200 ST Steel 44 112,05 110,67 200 200
57 7708R045 45 RPP 8-200 AL Aluminium 45 114,59 113,22 200 200
58 7708R045X 45 RPP 8-200 ST Steel 45 114,59 113,22 200 200
59 7708R046 46 RPP 8-200 AL Aluminium 46 117,14 115,77 200 200
60 7708R046X 46 RPP 8-200 ST Steel 46 117,14 115,77 200 200
61 7708R047 47 RPP 8-200 AL Aluminium 47 119,68 118,31 200 200
62 7708R047X 47 RPP 8-200 ST Steel 47 119,68 118,31 200 200
63 7708R048 48 RPP 8-200 AL Aluminium 48 122,23 120,86 200 200
64 7708R048X 48 RPP 8-200 ST Steel 48 122,23 120,86 200 200
65 7708R049 49 RPP 8-200 AL Aluminium 49 124,78 123,41 200 200
66 7708R049X 49 RPP 8-200 ST Steel 49 124,78 123,41 200 200
67 7708R050 50 RPP 8-200 AL Aluminium 50 127,32 125,95 200 200
68 7708R050X 50 RPP 8-200 ST Steel 50 127,32 125,95 200 200
69 7708R051 51 RPP 8-200 AL Aluminium 51 129,87 128,50 200 200
70 7708R051X 51 RPP 8-200 ST Steel 51 129,87 128,50 200 200
71 7708R052 52 RPP 8-200 AL Aluminium 52 132,42 131,05 200 200
72 7708R052X 52 RPP 8-200 ST Steel 52 132,42 131,05 200 200
73 7708R053 53 RPP 8-200 AL Aluminium 53 134,96 133,59 200 200
74 7708R053X 53 RPP 8-200 ST Steel 53 134,96 133,59 200 200
75 7708R054 54 RPP 8-200 AL Aluminium 54 137,51 136,14 200 200
76 7708R054X 54 RPP 8-200 ST Steel 54 137,51 136,14 200 200
77 7708R055 55 RPP 8-200 AL Aluminium 55 140,06 138,68 200 200
78 7708R055X 55 RPP 8-200 ST Steel 55 140,06 138,68 200 200
79 7708R056 56 RPP 8-200 AL Aluminium 56 142,60 141,23 200 200
80 7708R056X 56 RPP 8-200 ST Steel 56 142,60 141,23 200 200
81 7708R057 57 RPP 8-200 AL Aluminium 57 145,15 143,78 200 200
82 7708R057X 57 RPP 8-200 ST Steel 57 145,15 143,78 200 200
83 7708R058 58 RPP 8-200 AL Aluminium 58 147,70 146,32 200 200
84 7708R058X 58 RPP 8-200 ST Steel 58 147,70 146,32 200 200
85 7708R059 59 RPP 8-200 AL Aluminium 59 150,24 148,87 200 200
86 7708R059X 59 RPP 8-200 ST Steel 59 150,24 148,87 200 200
87 7708R060 60 RPP 8-200 AL Aluminium 60 152,79 151,42 200 200
88 7708R060X 60 RPP 8-200 ST Steel 60 152,79 151,42 200 200
89 7708R061 61 RPP 8-200 AL Aluminium 61 155,34 153,96 200 200
90 7708R061X 61 RPP 8-200 ST Steel 61 155,34 153,96 200 200
91 7708R062 62 RPP 8-200 AL Aluminium 62 157,88 156,51 200 200
92 7708R062X 62 RPP 8-200 ST Steel 62 157,88 156,51 200 200
93 7708R063 63 RPP 8-200 AL Aluminium 63 160,43 159,06 200 200
94 7708R063X 63 RPP 8-200 ST Steel 63 160,43 159,06 200 200
95 7708R064 64 RPP 8-200 AL Aluminium 64 162,97 161,60 200 200
96 7708R064X 64 RPP 8-200 ST Steel 64 162,97 161,60 200 200
97 7708R065 65 RPP 8-200 AL Aluminium 65 165,52 164,15 200 200
98 7708R065X 65 RPP 8-200 ST Steel 65 165,52 164,15 200 200
99 7708R066 66 RPP 8-200 AL Aluminium 66 168,07 166,70 200 200
100 7708R066X 66 RPP 8-200 ST Steel 66 168,07 166,70 200 200
101 7708R067 67 RPP 8-200 AL Aluminium 67 170,61 169,24 200 200
102 7708R067X 67 RPP 8-200 ST Steel 67 170,61 169,24 200 200
103 7708R068 68 RPP 8-200 AL Aluminium 68 173,16 171,79 200 200
104 7708R068X 68 RPP 8-200 ST Steel 68 173,16 171,79 200 200
105 7708R069 69 RPP 8-200 AL Aluminium 69 175,71 174,34 200 200
106 7708R069X 69 RPP 8-200 ST Steel 69 175,71 174,34 200 200
107 7708R070 70 RPP 8-200 AL Aluminium 70 178,25 176,88 200 200
108 7708R070X 70 RPP 8-200 ST Steel 70 178,25 176,88 200 200
109 7708R071 71 RPP 8-200 AL Aluminium 71 180,80 179,43 200 200
110 7708R071X 71 RPP 8-200 ST Steel 71 180,80 179,43 200 200
111 7708R072 72 RPP 8-200 AL Aluminium 72 183,35 181,97 200 200
112 7708R072X 72 RPP 8-200 ST Steel 72 183,35 181,97 200 200
113 7708R073 73 RPP 8-200 AL Aluminium 73 185,89 184,52 200 200
114 7708R073X 73 RPP 8-200 ST Steel 73 185,89 184,52 200 200
115 7708R074 74 RPP 8-200 AL Aluminium 74 188,44 187,07 200 200
116 7708R074X 74 RPP 8-200 ST Steel 74 188,44 187,07 200 200
117 7708R075 75 RPP 8-200 AL Aluminium 75 190,99 189,61 200 200
118 7708R075X 75 RPP 8-200 ST Steel 75 190,99 189,61 200 200
Part Number
Description
Material
N. of teeth
Dp
De
L
LU
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.