1

RPP 5

Manufacturer POGGI
Description 12 RPP 5-175 AL
Part Number 7705R012
Product selection
Selector Part Number Description Material N. of teeth Dp De L LU
1 7705R012 12 RPP 5-175 AL Aluminium 12 19,10 17,96 175 190
2 7705R012X 12 RPP 5-175 ST Steel 12 19,10 17,96 175 190
3 7705R013 13 RPP 5-175 AL Aluminium 13 20,69 19,55 175 190
4 7705R013X 13 RPP 5-175 ST Steel 13 20,69 19,55 175 190
5 7705R014 14 RPP 5-175 AL Aluminium 14 22,28 21,14 175 190
6 7705R014X 14 RPP 5-175 ST Steel 14 22,28 21,14 175 190
7 7705R015 15 RPP 5-175 AL Aluminium 15 23,87 22,73 175 190
8 7705R015X 15 RPP 5-175 ST Steel 15 23,87 22,73 175 190
9 7705R016 16 RPP 5-175 AL Aluminium 16 25,46 24,32 175 190
10 7705R016X 16 RPP 5-175 ST Steel 16 25,46 24,32 175 190
11 7705R017 17 RPP 5-200 AL Aluminium 17 27,06 25,92 200 210
12 7705R017X 17 RPP 5-200 ST Steel 17 27,06 25,92 200 210
13 7705R018 18 RPP 5-200 AL Aluminium 18 28,65 27,51 200 210
14 7705R018X 18 RPP 5-200 ST Steel 18 28,65 27,51 200 210
15 7705R019 19 RPP 5-200 AL Aluminium 19 30,24 29,10 200 210
16 7705R019X 19 RPP 5-200 ST Steel 19 30,24 29,10 200 210
17 7705R020 20 RPP 5-200 AL Aluminium 20 31,83 30,69 200 210
18 7705R020X 20 RPP 5-200 ST Steel 20 31,83 30,69 200 210
19 7705R021 21 RPP 5-200 AL Aluminium 21 33,42 32,28 200 210
20 7705R021X 21 RPP 5-200 ST Steel 21 33,42 32,28 200 210
21 7705R022 22 RPP 5-200 AL Aluminium 22 35,01 33,87 200 210
22 7705R022X 22 RPP 5-200 ST Steel 22 35,01 33,87 200 210
23 7705R023 23 RPP 5-200 AL Aluminium 23 36,61 35,47 200 210
24 7705R023X 23 RPP 5-200 ST Steel 23 36,61 35,47 200 210
25 7705R024 24 RPP 5-200 AL Aluminium 24 38,20 37,06 200 210
26 7705R024X 24 RPP 5-200 ST Steel 24 38,20 37,06 200 210
27 7705R025 25 RPP 5-200 AL Aluminium 25 39,79 38,65 200 210
28 7705R025X 25 RPP 5-200 ST Steel 25 39,79 38,65 200 210
29 7705R026 26 RPP 5-200 AL Aluminium 26 41,38 40,24 200 210
30 7705R026X 26 RPP 5-200 ST Steel 26 41,38 40,24 200 210
31 7705R027 27 RPP 5-200 AL Aluminium 27 42,97 41,83 200 210
32 7705R027X 27 RPP 5-200 ST Steel 27 42,97 41,83 200 210
33 7705R028 28 RPP 5-200 AL Aluminium 28 44,56 43,42 200 210
34 7705R028X 28 RPP 5-200 ST Steel 28 44,56 43,42 200 210
35 7705R029 29 RPP 5-200 AL Aluminium 29 46,15 45,01 200 200
36 7705R029X 29 RPP 5-200 ST Steel 29 46,15 45,01 200 200
37 7705R030 30 RPP 5-200 AL Aluminium 30 47,75 46,60 200 200
38 7705R030X 30 RPP 5-200 ST Steel 30 47,75 46,60 200 200
39 7705R031 31 RPP 5-200 AL Aluminium 31 49,34 48,20 200 200
40 7705R031X 31 RPP 5-200 ST Steel 31 49,34 48,20 200 200
41 7705R032 32 RPP 5-200 AL Aluminium 32 50,93 49,79 200 200
42 7705R032X 32 RPP 5-200 ST Steel 32 50,93 49,79 200 200
43 7705R033 33 RPP 5-200 AL Aluminium 33 52,52 51,38 200 200
44 7705R033X 33 RPP 5-200 ST Steel 33 52,52 51,38 200 200
45 7705R034 34 RPP 5-200 AL Aluminium 34 54,11 52,97 200 200
46 7705R034X 34 RPP 5-200 ST Steel 34 54,11 52,97 200 200
47 7705R035 35 RPP 5-200 AL Aluminium 35 55,70 54,56 200 200
48 7705R035X 35 RPP 5-200 ST Steel 35 55,70 54,56 200 200
49 7705R036 36 RPP 5-200 AL Aluminium 36 57,30 56,16 200 200
50 7705R036X 36 RPP 5-200 ST Steel 36 57,30 56,16 200 200
51 7705R037 37 RPP 5-200 AL Aluminium 37 58,89 57,75 200 200
52 7705R037X 37 RPP 5-200 ST Steel 37 58,89 57,75 200 200
53 7705R038 38 RPP 5-200 AL Aluminium 38 60,48 59,34 200 200
54 7705R038X 38 RPP 5-200 ST Steel 38 60,48 59,34 200 200
55 7705R039 39 RPP 5-200 AL Aluminium 39 62,07 60,93 200 200
56 7705R039X 39 RPP 5-200 ST Steel 39 62,07 60,93 200 200
57 7705R040 40 RPP 5-200 AL Aluminium 40 63,66 62,52 200 200
58 7705R040X 40 RPP 5-200 ST Steel 40 63,66 62,52 200 200
59 7705R041 41 RPP 5-200 AL Aluminium 41 65,25 64,11 200 200
60 7705R041X 41 RPP 5-200 ST Steel 41 65,25 64,11 200 200
61 7705R042 42 RPP 5-200 AL Aluminium 42 66,85 65,71 200 200
62 7705R042X 42 RPP 5-200 ST Steel 42 66,85 65,71 200 200
63 7705R043 43 RPP 5-200 AL Aluminium 43 68,44 67,30 200 200
64 7705R043X 43 RPP 5-200 ST Steel 43 68,44 67,30 200 200
65 7705R044 44 RPP 5-200 AL Aluminium 44 70,03 68,89 200 200
66 7705R044X 44 RPP 5-200 ST Steel 44 70,03 68,89 200 200
67 7705R045 45 RPP 5-200 AL Aluminium 45 71,62 70,48 200 200
68 7705R045X 45 RPP 5-200 ST Steel 45 71,62 70,48 200 200
69 7705R046 46 RPP 5-200 AL Aluminium 46 73,21 72,07 200 200
70 7705R046X 46 RPP 5-200 ST Steel 46 73,21 72,07 200 200
71 7705R047 47 RPP 5-200 AL Aluminium 47 74,80 73,66 200 200
72 7705R047X 47 RPP 5-200 ST Steel 47 74,80 73,66 200 200
73 7705R048 48 RPP 5-200 AL Aluminium 48 76,39 75,25 200 200
74 7705R048X 48 RPP 5-200 ST Steel 48 76,39 75,25 200 200
75 7705R049 49 RPP 5-200 AL Aluminium 49 77,99 76,85 200 200
76 7705R049X 49 RPP 5-200 ST Steel 49 77,99 76,85 200 200
77 7705R050 50 RPP 5-200 AL Aluminium 50 79,58 78,43 200 200
78 7705R050X 50 RPP 5-200 ST Steel 50 79,58 78,43 200 200
79 7705R051 51 RPP 5-200 AL Aluminium 51 81,17 80,03 200 200
80 7705R051X 51 RPP 5-200 ST Steel 51 81,17 80,03 200 200
81 7705R052 52 RPP 5-200 AL Aluminium 52 82,76 81,62 200 200
82 7705R052X 52 RPP 5-200 ST Steel 52 82,76 81,62 200 200
83 7705R053 53 RPP 5-200 AL Aluminium 53 84,35 83,21 200 200
84 7705R053X 53 RPP 5-200 ST Steel 53 84,35 83,21 200 200
85 7705R054 54 RPP 5-200 AL Aluminium 54 85,94 84,80 200 200
86 7705R054X 54 RPP 5-200 ST Steel 54 85,94 84,80 200 200
87 7705R055 55 RPP 5-200 AL Aluminium 55 87,54 86,40 200 200
88 7705R055X 55 RPP 5-200 ST Steel 55 87,54 86,40 200 200
89 7705R056 56 RPP 5-200 AL Aluminium 56 89,13 87,99 200 200
90 7705R056X 56 RPP 5-200 ST Steel 56 89,13 87,99 200 200
91 7705R057 57 RPP 5-200 AL Aluminium 57 90,72 89,58 200 200
92 7705R057X 57 RPP 5-200 ST Steel 57 90,72 89,58 200 200
93 7705R058 58 RPP 5-200 AL Aluminium 58 92,31 91,17 200 200
94 7705R058X 58 RPP 5-200 ST Steel 58 92,31 91,17 200 200
95 7705R059 59 RPP 5-200 AL Aluminium 59 93,90 92,76 200 200
96 7705R059X 59 RPP 5-200 ST Steel 59 93,90 92,76 200 200
97 7705R060 60 RPP 5-200 AL Aluminium 60 95,49 94,35 200 200
98 7705R060X 60 RPP 5-200 ST Steel 60 95,49 94,35 200 200
99 7705R061 61 RPP 5-200 AL Aluminium 61 97,08 95,94 200 200
100 7705R061X 61 RPP 5-200 ST Steel 61 97,08 95,94 200 200
101 7705R062 62 RPP 5-200 AL Aluminium 62 98,68 97,54 200 200
102 7705R062X 62 RPP 5-200 ST Steel 62 98,68 97,54 200 200
103 7705R063 63 RPP 5-200 AL Aluminium 63 100,27 99,13 200 200
104 7705R063X 63 RPP 5-200 ST Steel 63 100,27 99,13 200 200
105 7705R064 64 RPP 5-200 AL Aluminium 64 101,86 100,72 200 200
106 7705R064X 64 RPP 5-200 ST Steel 64 101,86 100,72 200 200
107 7705R065 65 RPP 5-200 AL Aluminium 65 103,45 102,31 200 200
108 7705R065X 65 RPP 5-200 ST Steel 65 103,45 102,31 200 200
109 7705R066 66 RPP 5-200 AL Aluminium 66 105,04 103,90 200 200
110 7705R066X 66 RPP 5-200 ST Steel 66 105,04 103,90 200 200
111 7705R067 67 RPP 5-200 AL Aluminium 67 106,63 105,49 200 200
112 7705R067X 67 RPP 5-200 ST Steel 67 106,63 105,49 200 200
113 7705R068 68 RPP 5-200 AL Aluminium 68 108,23 107,09 200 200
114 7705R068X 68 RPP 5-200 ST Steel 68 108,23 107,09 200 200
115 7705R069 69 RPP 5-200 AL Aluminium 69 109,82 108,68 200 200
116 7705R069X 69 RPP 5-200 ST Steel 69 109,82 108,68 200 200
117 7705R070 70 RPP 5-200 AL Aluminium 70 111,41 110,27 200 200
118 7705R070X 70 RPP 5-200 ST Steel 70 111,41 110,27 200 200
119 7705R071 71 RPP 5-200 AL Aluminium 71 113,00 111,86 200 200
120 7705R071X 71 RPP 5-200 ST Steel 71 113,00 111,86 200 200
121 7705R072 72 RPP 5-200 AL Aluminium 72 114,59 113,45 200 200
122 7705R072X 72 RPP 5-200 ST Steel 72 114,59 113,45 200 200
123 7705R073 73 RPP 5-200 AL Aluminium 73 116,18 115,04 200 200
124 7705R073X 73 RPP 5-200 ST Steel 73 116,18 115,04 200 200
125 7705R074 74 RPP 5-200 AL Aluminium 74 117,77 116,63 200 200
126 7705R074X 74 RPP 5-200 ST Steel 74 117,77 116,63 200 200
127 7705R075 75 RPP 5-200 AL Aluminium 75 119,37 118,23 200 200
128 7705R075X 75 RPP 5-200 ST Steel 75 119,37 118,23 200 200
Part Number
Description
Material
N. of teeth
Dp
De
L
LU
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.