1

RPP 3

Manufacturer POGGI
Description 09 RPP 3-80 AL
Part Number 7703R009
Product selection
Selector Part Number Description Material N. of teeth Dp De L LU
1 7703R009 09 RPP 3-80 AL Aluminium 09 8,59 7,83 80 100
2 7703R010 10 RPP 3-80 AL Aluminium 10 9,55 8,79 80 100
3 7703R011 11 RPP 3-80 AL Aluminium 11 10,50 9,74 80 100
4 7703R012 12 RPP 3-125 AL Aluminium 12 11,46 10,70 125 145
5 7703R013 13 RPP 3-125 AL Aluminium 13 12,41 11,65 125 145
6 7703R014 14 RPP 3-125 AL Aluminium 14 13,37 12,61 125 145
7 7703R015 15 RPP 3-125 AL Aluminium 15 14,32 13,56 125 145
8 7703R016 16 RPP 3-125 AL Aluminium 16 15,28 14,52 125 145
9 7703R017 17 RPP 3-125 AL Aluminium 17 16,23 15,47 125 145
10 7703R018 18 RPP 3-125 AL Aluminium 18 17,19 16,43 125 145
11 7703R019 19 RPP 3-125 AL Aluminium 19 18,14 17,38 125 145
12 7703R020 20 RPP 3-175 AL Aluminium 20 19,10 18,34 175 190
13 7703R020X 20 RPP 3-175 ST Steel 20 19,10 18,34 175 190
14 7703R021 21 RPP 3-175 AL Aluminium 21 20,05 19,29 175 190
15 7703R022 22 RPP 3-175 AL Aluminium 22 21,01 20,25 175 190
16 7703R023 23 RPP 3-175 AL Aluminium 23 21,96 21,20 175 190
17 7703R024 24 RPP 3-175 AL Aluminium 24 22,92 22,16 175 190
18 7703R025 25 RPP 3-175 AL Aluminium 25 23,87 23,11 175 190
19 7703R026 26 RPP 3-175 AL Aluminium 26 24,83 24,07 175 190
20 7703R027 27 RPP 3-200 AL Aluminium 27 25,78 25,02 200 210
21 7703R028 28 RPP 3-200 AL Aluminium 28 26,74 25,98 200 210
22 7703R029 29 RPP 3-200 AL Aluminium 29 27,69 26,93 200 210
23 7703R030 30 RPP 3-200 AL Aluminium 30 28,65 27,89 200 210
24 7703R031 31 RPP 3-200 AL Aluminium 31 29,60 28,84 200 210
25 7703R032 32 RPP 3-200 AL Aluminium 32 30,56 29,80 200 210
26 7703R033 33 RPP 3-200 AL Aluminium 33 31,51 30,75 200 210
27 7703R034 34 RPP 3-200 AL Aluminium 34 32,47 31,71 200 210
28 7703R035 35 RPP 3-200 AL Aluminium 35 33,42 32,66 200 210
29 7703R036 36 RPP 3-200 AL Aluminium 36 34,38 33,62 200 210
30 7703R037 37 RPP 3-200 AL Aluminium 37 35,33 34,57 200 210
31 7703R038 38 RPP 3-200 AL Aluminium 38 36,29 35,53 200 210
32 7703R039 39 RPP 3-200 AL Aluminium 39 37,24 36,48 200 210
33 7703R040 40 RPP 3-200 AL Aluminium 40 38,20 37,44 200 210
34 7703R041 41 RPP 3-200 AL Aluminium 41 39,15 38,39 200 210
35 7703R042 42 RPP 3-200 AL Aluminium 42 40,11 39,35 200 210
36 7703R043 43 RPP 3-200 AL Aluminium 43 41,06 40,30 200 210
37 7703R044 44 RPP 3-200 AL Aluminium 44 42,02 41,26 200 210
38 7703R045 45 RPP 3-200 AL Aluminium 45 42,97 42,21 200 210
39 7703R046 46 RPP 3-200 AL Aluminium 46 43,93 43,17 200 210
40 7703R047 47 RPP 3-200 AL Aluminium 47 44,88 44,12 200 200
41 7703R048 48 RPP 3-200 AL Aluminium 48 45,84 45,08 200 200
42 7703R049 49 RPP 3-200 AL Aluminium 49 46,79 46,03 200 200
43 7703R050 50 RPP 3-200 AL Aluminium 50 47,75 46,99 200 200
44 7703R051 51 RPP 3-200 AL Aluminium 51 48,70 47,94 200 200
45 7703R052 52 RPP 3-200 AL Aluminium 52 49,66 48,90 200 200
46 7703R053 53 RPP 3-200 AL Aluminium 53 50,61 49,85 200 200
47 7703R054 54 RPP 3-200 AL Aluminium 54 51,57 50,81 200 200
48 7703R055 55 RPP 3-200 AL Aluminium 55 52,52 51,76 200 200
49 7703R056 56 RPP 3-200 AL Aluminium 56 53,48 52,72 200 200
50 7703R057 57 RPP 3-200 AL Aluminium 57 54,43 53,67 200 200
51 7703R058 58 RPP 3-200 AL Aluminium 58 55,39 54,63 200 200
52 7703R059 59 RPP 3-200 AL Aluminium 59 56,34 55,58 200 200
53 7703R060 60 RPP 3-200 AL Aluminium 60 57,30 56,54 200 200
54 7703R061 61 RPP 3-200 AL Aluminium 61 58,25 57,49 200 200
55 7703R062 62 RPP 3-200 AL Aluminium 62 59,21 58,45 200 200
56 7703R063 63 RPP 3-200 AL Aluminium 63 60,16 59,40 200 200
57 7703R064 64 RPP 3-200 AL Aluminium 64 61,12 60,36 200 200
58 7703R065 65 RPP 3-200 AL Aluminium 65 62,07 61,31 200 200
59 7703R066 66 RPP 3-200 AL Aluminium 66 63,03 62,27 200 200
60 7703R067 67 RPP 3-200 AL Aluminium 67 63,98 63,22 200 200
61 7703R068 68 RPP 3-200 AL Aluminium 68 64,94 64,18 200 200
62 7703R069 69 RPP 3-200 AL Aluminium 69 65,89 65,13 200 200
63 7703R070 70 RPP 3-200 AL Aluminium 70 66,85 66,09 200 200
64 7703R071 71 RPP 3-200 AL Aluminium 71 67,80 67,04 200 200
65 7703R072 72 RPP 3-200 AL Aluminium 72 68,75 67,99 200 200
Part Number
Description
Material
N. of teeth
Dp
De
L
LU
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.