1

AT 5 - 16 mm

Manufacturer POGGI
Description 27 AT 5/12 - 6F
Part Number 35AT051227
Product selection
Selector Part Number Description Material N. of teeth Dp De Df Dm F LU d
1 35AT051227 27 AT 5/12 - 6F Aluminium 12 19,10 17,85 23,0 11,0 21,0 27,0 -
2 35AT051427 27 AT 5/14 - 6F Aluminium 14 22,28 21,05 25,0 14,0 21,0 27,0 -
3 35AT051527 27 AT 5/15 - 6F Aluminium 15 23,87 22,65 28,0 16,0 21,0 27,0 6,0
4 35AT051627 27 AT 5/16 - 6F Aluminium 16 25,46 24,20 32,0 18,0 21,0 27,0 6,0
5 35AT051827 27 AT 5/18 - 6F Aluminium 18 28,65 27,40 32,0 20,0 21,0 27,0 6,0
6 35AT051927 27 AT 5/19 - 6F Aluminium 19 30,24 29,00 36,0 22,0 21,0 27,0 6,0
7 35AT052027 27 AT 5/20 - 6F Aluminium 20 31,83 30,60 36,0 23,0 21,0 27,0 6,0
8 35AT052227 27 AT 5/22 - 6F Aluminium 22 35,01 33,85 38,0 24,0 21,0 27,0 6,0
9 35AT052427 27 AT 5/24 - 6F Aluminium 24 38,20 37,00 42,0 26,0 21,0 27,0 6,0
10 35AT052527 27 AT 5/25 - 6F Aluminium 25 39,79 38,60 44,0 26,0 21,0 27,0 6,0
11 35AT052627 27 AT 5/26 - 6F Aluminium 26 41,38 40,20 44,0 26,0 21,0 27,0 6,0
12 35AT052727 27 AT 5/27 - 6F Aluminium 27 42,97 41,80 48,0 30,0 21,0 27,0 8,0
13 35AT052827 27 AT 5/28 - 6F Aluminium 28 44,56 43,35 48,0 32,0 21,0 27,0 8,0
14 35AT053027 27 AT 5/30 - 6F Aluminium 30 47,75 46,55 51,0 34,0 21,0 27,0 8,0
15 35AT053227 27 AT 5/32 - 6F Aluminium 32 50,93 49,70 54,0 38,0 21,0 27,0 8,0
16 35AT053627 27 AT 5/36 - 6F Aluminium 36 57,30 56,05 63,0 38,0 21,0 27,0 8,0
17 35AT054027 27 AT 5/40 - 6F Aluminium 40 63,66 62,45 66,0 40,0 21,0 27,0 8,0
18 35AT054227 27 AT 5/42 - 6F Aluminium 42 66,84 65,60 71,0 40,0 21,0 27,0 8,0
19 35AT054427 27 AT 5/44 - 6 Aluminium 44 70,03 68,80 - 45,0 21,0 27,0 8,0
20 35AT054827 27 AT 5/48 - 6 Aluminium 48 76,39 75,15 - 50,0 21,0 27,0 8,0
21 35AT056027 27 AT 5/60 - 6 Aluminium 60 95,49 94,25 - 65,0 21,0 27,0 8,0
Part Number
Description
Material
N. of teeth
Dp
De
Df
Dm
F
LU
d
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.