1

AT 10 - 50 mm

Manufacturer POGGI
Description 66 AT 10/18 - 6F
Part Number 35AT101866
Product selection
Selector Part Number Description Material N. of teeth Dp De Df Dm F LU d
1 35AT101866 66 AT 10/18 - 6F Aluminium 18 57,30 55,45 60,0 40,0 56,0 66,0 10,0
2 35AT101966 66 AT 10/19 - 6F Aluminium 19 60,48 58,60 66,0 44,0 56,0 66,0 10,0
3 35AT102066 66 AT 10/20 - 6F Aluminium 20 63,66 61,80 66,0 46,0 56,0 66,0 12,0
4 35AT102266 66 AT 10/22 - 6F Aluminium 22 70,03 68,15 75,0 52,0 56,0 66,0 12,0
5 35AT102466 66 AT 10/24 - 6F Aluminium 24 76,39 74,55 83,0 58,0 56,0 66,0 12,0
6 35AT102566 66 AT 10/25 - 6F Aluminium 25 79,58 77,70 83,0 60,0 56,0 66,0 12,0
7 35AT102666 66 AT 10/26 - 6F Aluminium 26 82,76 80,90 87,0 60,0 56,0 66,0 12,0
8 35AT102766 66 AT 10/27 - 6F Aluminium 27 85,94 84,10 91,0 60,0 56,0 66,0 12,0
9 35AT102866 66 AT 10/28 - 6F Aluminium 28 89,13 87,25 93,0 60,0 56,0 66,0 12,0
10 35AT103066 66 AT 10/30 - 6F Aluminium 30 95,49 93,65 97,0 60,0 56,0 66,0 12,0
11 35AT103266 66 AT 10/32 - 6F Aluminium 32 101,86 100,00 106,0 65,0 56,0 66,0 12,0
12 35AT103666 66 AT 10/36 - 6F Aluminium 36 114,59 112,75 119,0 70,0 56,0 66,0 16,0
13 35AT104066 66 AT 10/40 - 6F Aluminium 40 127,32 125,45 131,0 80,0 56,0 66,0 16,0
14 35AT104466 66 AT 10/44 - 6 Aluminium 44 140,06 138,20 - 88,0 56,0 66,0 16,0
15 35AT104866 66 AT 10/48 - 6 Aluminium 48 152,79 150,95 - 95,0 56,0 66,0 16,0
16 35AT106066 66 AT 10/60 - 6 Aluminium 60 190,99 189,10 - 110,0 56,0 66,0 16,0
Part Number
Description
Material
N. of teeth
Dp
De
Df
Dm
F
LU
d
Documentation
Contact the supplier
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.