POGGI
POGGI

AT 5 - 25 mm

Manufacturer POGGI
Description 36 AT 5/12 - 6F
Part Number 35AT051236
CAD модели
Споделяне
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Index Selector Part Number Description Material N. of teeth Dp De Df Dm F LU d
1 1 35AT051236 36 AT 5/12 - 6F Aluminium 12 19,10 17,85 23,0 11,0 30,0 36,0 -
2 2 35AT051436 36 AT 5/14 - 6F Aluminium 14 22,28 21,05 25,0 14,0 30,0 36,0 -
3 3 35AT051536 36 AT 5/15 - 6F Aluminium 15 23,87 22,65 28,0 16,0 30,0 36,0 6,0
4 4 35AT051636 36 AT 5/16 - 6F Aluminium 16 25,46 24,20 32,0 18,0 30,0 36,0 6,0
5 5 35AT051836 36 AT 5/18 - 6F Aluminium 18 28,65 27,40 32,0 20,0 30,0 36,0 6,0
6 6 35AT051936 36 AT 5/19 - 6F Aluminium 19 30,24 29,00 36,0 22,0 30,0 36,0 6,0
7 7 35AT052036 36 AT 5/20 - 6F Aluminium 20 31,83 30,60 36,0 23,0 30,0 36,0 6,0
8 8 35AT052236 36 AT 5/22 - 6F Aluminium 22 35,01 33,85 38,0 24,0 30,0 36,0 6,0
9 9 35AT052436 36 AT 5/24 - 6F Aluminium 24 38,20 37,00 42,0 26,0 30,0 36,0 8,0
10 10 35AT052536 36 AT 5/25 - 6F Aluminium 25 39,79 38,60 44,0 26,0 30,0 36,0 8,0
11 11 35AT052636 36 AT 5/26 - 6F Aluminium 26 41,38 40,20 44,0 26,0 30,0 36,0 8,0
12 12 35AT052736 36 AT 5/27 - 6F Aluminium 27 42,97 41,80 48,0 30,0 30,0 36,0 8,0
13 13 35AT052836 36 AT 5/28 - 6F Aluminium 28 44,56 43,35 48,0 32,0 30,0 36,0 8,0
14 14 35AT053036 36 AT 5/30 - 6F Aluminium 30 47,75 46,55 51,0 34,0 30,0 36,0 8,0
15 15 35AT053236 36 AT 5/32 - 6F Aluminium 32 50,93 49,70 54,0 38,0 30,0 36,0 8,0
16 16 35AT053636 36 AT 5/36 - 6F Aluminium 36 57,30 56,05 63,0 38,0 30,0 36,0 8,0
17 17 35AT054036 36 AT 5/40 - 6F Aluminium 40 63,66 62,45 66,0 40,0 30,0 36,0 8,0
18 18 35AT054236 36 AT 5/42 - 6F Aluminium 42 66,84 65,60 71,0 40,0 30,0 36,0 8,0
19 19 35AT054436 36 AT 5/44 - 6 Aluminium 44 70,03 68,80 - 45,0 30,0 36,0 8,0
20 20 35AT054836 36 AT 5/48 - 6 Aluminium 48 76,39 75,15 - 50,0 30,0 36,0 8,0
21 21 35AT056036 36 AT 5/60 - 6 Aluminium 60 95,49 94,25 - 65,0 30,0 36,0 8,0

Документация

Свържете се с доставчика

POGGI

POGGI

Transmission parts

Google Map