Series 224 Card-Lok

Non shafted, 5 segment, torque limiting design. Average clamp force (4.80'', black anodized) = 236lbs. Average thermal performance. Profile 5.33 mm (.210 in) x 7.24 mm (.285 in).

Manufacturer Schroff Calmark
Description Series 224 Card-Lok
Part number M224-3.80E
Product selection
Non-Shafted
5
236
Average
5.33 mm (.210 in) x 7.24 mm (.285 in)
8.26 mm (.325 in)
PCB + 8.00 mm (.315 in)
Documentation
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH