Equipment Shelves

Manufacturer nVent SCHROFF
Description 19" equipment shelf, RAL7035, 2U 238D
Part Number 20118785
Product selection
Selector Part Number Description Height in U Width HP Depth in mm Web link
1 20118782 19" equipment shelf, RAL7021, 1U 1 447 390 web link
2 20118784 19" equipment shelf, RAL7021, 2U 238D 2 447 238 web link
3 20118783 19" equipment shelf, RAL7035, 1U 1 447 390 web link
4 20118785 19" equipment shelf, RAL7035, 2U 238D 2 447 238 web link
5 20118786 19" equipment shelf, depth‐adjustable, RAL7021, 2U 250D 2 430 250 web link
6 20118787 19" equipment shelf, depth‐adjustable, RAL7021, 2U 300D 2 430 300 web link
7 20118788 19" equipment shelf, depth‐adjustable, RAL7021, 2U 400D 2 430 400 web link
Part Number
Description
Height in U
Width HP
Depth in mm
Web link
Contact the supplier
nVent SCHROFF Modules, Subracks and Wall-mounted enclosure
Schroff GmbH