USSP200T04, Conveyor belt tensioner from grey cast, low temperature
Manufacturer | NTN Europe |
---|---|
Description | USSP200T04, Conveyor belt tensioner from grey cast, low temperature, shaft Ø: 20 mm |
Part number | USSP204T04 |
Mass | 1.6 kg |
Product selection
d (mm) | Description | L (mm) | A (mm) | H (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|
12 | USSP201T04 | 264 | 21 | 78 | 9.55 | 4.78 | 1.6 | |
15 | USSP202T04 | 264 | 21 | 78 | 9.55 | 4.78 | 1.6 | |
17 | USSP203T04 | 264 | 21 | 78 | 9.55 | 4.78 | 1.6 | |
20 | USSP204T04 | 264 | 21 | 78 | 12.8 | 6.65 | 1.6 | |
25 | USSP205T04 | 264 | 21 | 78 | 14 | 7.88 | 1.7 | |
30 | USSP206T04 | 274 | 21 | 98 | 19.5 | 11.2 | 1.9 | |
35 | USSP207T04 | 274 | 21 | 98 | 25.7 | 15.2 | 2 | |
40 | USSP208T04 | 320 | 31 | 120 | 29.6 | 18.2 | 4.2 | |
45 | USSP209T04 | 320 | 31 | 120 | 31.85 | 20.8 | 4.2 | |
50 | USSP210T04 | 320 | 31 | 120 | 35.1 | 23.2 | 4.2 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
