USFLE200T20, Oval-flanged bearing unit from grey cast with 2 fixing holes, high temperature
Manufacturer | NTN Europe |
---|---|
Description | USFLE200T20, Oval-flanged bearing unit from grey cast with 2 fixing holes, high temperature, shaft Ø: 25 mm |
Part number | USFLE205T20CC |
Mass | 0.6 kg |
Product selection
d (mm) | Description | H (mm) | A (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
12 | USFLE201T20 | 99 | 26 | 9.55 | 4.78 | 0.4 | |
15 | USFLE202T20 | 99 | 26 | 9.55 | 4.78 | 0.4 | |
17 | USFLE203T20 | 99 | 26 | 9.55 | 4.78 | 0.4 | |
20 | USFLE204T20 | 112 | 30.3 | 12.8 | 6.65 | 0.4 | |
25 | USFLE205T20 | 124 | 29.3 | 14 | 7.88 | 0.6 | |
30 | USFLE206T20 | 142 | 32.1 | 19.5 | 11.2 | 0.8 | |
35 | USFLE207T20 | 155 | 33.7 | 25.7 | 15.2 | 1.1 | |
40 | USFLE208T20 | 172 | 37.5 | 29.6 | 18.2 | 1.6 | |
45 | USFLE209T20 | 180 | 37.5 | 31.85 | 20.8 | 1.8 | |
50 | USFLE210T20 | 190 | 41.6 | 35.1 | 23.2 | 2.1 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
