UCT300T04, Take-up bearing unit from grey cast, low temperature
Manufacturer | NTN Europe |
---|---|
Description | UCT300T04, Take-up bearing unit from grey cast, low temperature, shaft Ø: 100 mm |
Part number | UCT320T04 |
Mass | 30.6 kg |
Product selection
d (mm) | Description | H (mm) | L (mm) | A (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|
25 | UCT305T04 | 89 | 122 | 36 | 22.36 | 11.5 | 1.3 | |
30 | UCT306T04 | 100 | 137 | 41 | 27 | 15.2 | 1.8 | |
35 | UCT307T04 | 111 | 150 | 45 | 33.5 | 19.2 | 2.3 | |
40 | UCT308T04 | 124 | 162 | 50 | 40.56 | 24 | 3 | |
45 | UCT309T04 | 138 | 178 | 55 | 53 | 31.8 | 4 | |
50 | UCT310T04 | 151 | 192 | 61 | 62 | 37.8 | 4 | |
55 | UCT311T04 | 163 | 207 | 66 | 71.5 | 44.8 | 6.1 | |
60 | UCT312T04 | 178 | 220 | 71 | 81.6 | 51.8 | 7.6 | |
65 | UCT313T04 | 190 | 238 | 80 | 93.86 | 60.5 | 9.5 | |
70 | UCT314T04 | 202 | 252 | 90 | 104.26 | 68 | 11.1 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
