UCFLE200T20, Oval-flanged bearing unit from grey cast with 2 fixing holes, high temperature
Manufacturer | NTN Europe |
---|---|
Description | UCFLE200T20, Oval-flanged bearing unit from grey cast with 2 fixing holes, high temperature, shaft Ø: 50 mm |
Part number | UCFLE210T20CC |
Mass | 2.1 kg |
Product selection
d (mm) | Description | H (mm) | A (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
12 | UCFLE201T20 | 112 | 30.3 | 12.8 | 6.65 | 0.5 | |
15 | UCFLE202T20 | 112 | 30.3 | 12.8 | 6.65 | 0.5 | |
17 | UCFLE203T20 | 112 | 30.3 | 12.8 | 6.65 | 0.5 | |
20 | UCFLE204T20 | 112 | 30.3 | 12.8 | 6.65 | 0.5 | |
25 | UCFLE205T20 | 124 | 29.3 | 14 | 7.88 | 0.6 | |
30 | UCFLE206T20 | 142 | 32.1 | 19.5 | 11.2 | 0.8 | |
35 | UCFLE207T20 | 155 | 33.7 | 25.7 | 15.2 | 1.1 | |
40 | UCFLE208T20 | 172 | 37.5 | 29.6 | 18.2 | 1.6 | |
45 | UCFLE209T20 | 180 | 37.5 | 31.85 | 20.8 | 1.8 | |
50 | UCFLE210T20 | 190 | 41.6 | 35.1 | 23.2 | 2.1 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
