SUCF200FG1, Sentinel flanged bearing unit from stainless steel with LUBSOLID® solid lubricant
Manufacturer | NTN Europe |
---|---|
Description | SUCF200FG1, Sentinel flanged bearing unit from stainless steel with LUBSOLID® solid lubricant |
Part number | SUCF204FG1 |
Product selection
d | Description | L (mm) | A2 (mm) | |
---|---|---|---|---|
20 mm | SUCF204FG1 | 86 | 12 | |
25 mm | SUCF205FG1 | 95 | 14 | |
30 mm | SUCF206FG1 | 108 | 14 | |
35 mm | SUCF207FG1 | 116 | 14.5 | |
40 mm | SUCF208FG1 | 130 | 14.5 | |
45 mm | SUCF209FG1 | 137 | 15.5 | |
50 mm | SUCF210FG1 | 143 | 15 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
