SESP200, Pillow block bearing unit from stainless steel
Manufacturer | NTN Europe |
---|---|
Description | Pillow block bearing unit from stainless steel, series SESP200, With 2 open caps for through shafts , shaft Ø: 40 mm |
Part number | SESP208COE |
Product selection
d | Description | L (mm) | H (mm) | |
---|---|---|---|---|
35 mm | SESP207 | 167 | 47.6 | |
1 3/8" | SESP207-22 | 167 | 47.6 | |
1 7/16" | SESP207-23 | 167 | 47.6 | |
40 mm | SESP208 | 184 | 49.2 | |
1 1/2" | SESP208-24 | 184 | 49.2 | |
45 mm | SESP209 | 190 | 54 | |
1 3/4" | SESP209-28 | 190 | 54 | |
50 mm | SESP210 | 206 | 57.2 | |
1 15/16" | SESP210-31 | 206 | 57.2 | |
2" | SESP210-32 | 206 | 57.2 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
