SESP200, Pillow block bearing unit from stainless steel
Manufacturer | NTN Europe |
---|---|
Description | Pillow block bearing unit from stainless steel, series SESP200, With 1 open cap and 1 closed cap for shaft ends, shaft Ø: 20 mm |
Part number | SESP204CCE |
Product selection
d | Description | L (mm) | H (mm) | |
---|---|---|---|---|
12 mm | SESP201 | 126 | 30.2 | |
15 mm | SESP202 | 126 | 30.2 | |
17 mm | SESP203 | 126 | 30.2 | |
20 mm | SESP204 | 126 | 33.3 | |
3/4" | SESP204-12 | 126 | 33.3 | |
25 mm | SESP205 | 140 | 36.5 | |
1" | SESP205-16 | 140 | 36.5 | |
30 mm | SESP206 | 165 | 42.9 | |
1 3/16" | SESP206-19 | 165 | 42.9 | |
1 1/4" | SESP206-20 | 165 | 42.9 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
