NU-type cylindrical roller bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | NU-type cylindrical roller bearing - for shaft Ø35 |
Part number | NU307EG15 |
Mass | 0.485 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
NU203EG15 | 17 | 40 | 12 | 0.069 | |
NU203EG15J30 | 17 | 40 | 12 | 0.069 | |
NU2203EG15 | 17 | 40 | 16 | 0.051 | |
NU303EG15 | 17 | 47 | 14 | 0.122 | |
NU303EG15J30 | 17 | 47 | 14 | 0.122 | |
NU204EG15 | 20 | 47 | 14 | 0.114 | |
NU204EG15J30 | 20 | 47 | 14 | 0.114 | |
NU2204EG15 | 20 | 47 | 18 | 0.146 | |
NU304EG15 | 20 | 52 | 15 | 0.14 | |
NU2304EG15 | 20 | 52 | 21 | 0.215 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
