EXSP200T20, Conveyor belt tensioner from grey cast, high temperature
Manufacturer | NTN Europe |
---|---|
Description | EXSP200T20, Conveyor belt tensioner from grey cast, high temperature, shaft Ø: 40 mm |
Part number | EXSP208T20 |
Mass | 4.3 kg |
Note | Protective caps on demand |
Product selection
d (mm) | Description | L (mm) | A (mm) | H (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|
12 | EXSP201T20 | 264 | 21 | 78 | 12.8 | 6.65 | 1.8 | |
15 | EXSP202T20 | 264 | 21 | 78 | 12.8 | 6.65 | 1.8 | |
17 | EXSP203T20 | 264 | 21 | 78 | 12.8 | 6.65 | 1.8 | |
20 | EXSP204T20 | 264 | 21 | 78 | 12.8 | 6.65 | 1.7 | |
25 | EXSP205T20 | 264 | 21 | 78 | 14 | 7.88 | 1.8 | |
30 | EXSP206T20 | 274 | 21 | 98 | 19.5 | 11.2 | 2 | |
35 | EXSP207T20 | 274 | 21 | 98 | 25.7 | 15.2 | 2.2 | |
40 | EXSP208T20 | 320 | 31 | 120 | 29.6 | 18.2 | 4.3 | |
45 | EXSP209T20 | 320 | 31 | 120 | 31.85 | 20.8 | 4.4 | |
50 | EXSP210T20 | 320 | 31 | 120 | 35.1 | 23.2 | 4.4 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
