EXPLE200, Pillow block bearing unit from grey cast
Manufacturer | NTN Europe |
---|---|
Description | Pillow block bearing unit from grey cast, series EXPLE200, shaft Ø: 35 mm |
Part number | EXPLE207 |
Mass | 1.7 kg |
Note | Protective caps on demand |
Product selection
d (mm) | Description | L (mm) | H (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
12 | EXPLE201 | 126.5 | 31.8 | 12.8 | 6.65 | 0.6 | |
15 | EXPLE202 | 126.5 | 31.8 | 12.8 | 6.65 | 0.6 | |
17 | EXPLE203 | 126.5 | 31.8 | 12.8 | 6.65 | 0.6 | |
20 | EXPLE204 | 126.5 | 31.8 | 12.8 | 6.65 | 0.6 | |
25 | EXPLE205 | 139 | 33.3 | 14 | 7.88 | 0.8 | |
30 | EXPLE206 | 161.5 | 39.7 | 19.5 | 11.2 | 1.2 | |
35 | EXPLE207 | 166 | 46.2 | 25.7 | 15.2 | 1.7 | |
40 | EXPLE208 | 180.5 | 49.2 | 29.6 | 18.2 | 2 | |
45 | EXPLE209 | 197.5 | 52.4 | 31.85 | 20.8 | 2.4 | |
50 | EXPLE210 | 214 | 55.6 | 35.1 | 23.2 | 2.9 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
