EXFS300T04, Square-flanged bearing unit from grey cast with 4 fixing holes, low temperature
Manufacturer | NTN Europe |
---|---|
Description | EXFS300T04, Square-flanged bearing unit from grey cast with 4 fixing holes, low temperature, shaft Ø: 55 mm |
Part number | EXFS311T04 |
Mass | 6.1 kg |
Product selection
d (mm) | Description | L (mm) | A (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
25 | EXFS305T04 | 110 | 29 | 22.36 | 11.5 | 1.3 | |
30 | EXFS306T04 | 125 | 32 | 27 | 15.2 | 1.9 | |
35 | EXFS307T04 | 135 | 36 | 33.5 | 19.2 | 2.4 | |
40 | EXFS308T04 | 150 | 40 | 40.56 | 24 | 3.2 | |
45 | EXFS309T04 | 160 | 44 | 53 | 31.8 | 4 | |
50 | EXFS310T04 | 175 | 48 | 62 | 37.8 | 5.1 | |
55 | EXFS311T04 | 185 | 52 | 71.5 | 44.8 | 6.1 | |
60 | EXFS312T04 | 195 | 56 | 81.6 | 51.8 | 7.8 | |
65 | EXFS313T04 | 208 | 58 | 93.86 | 60.5 | 9.2 | |
70 | EXFS314T04 | 226 | 61 | 104.26 | 68 | 11.5 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
