EXFL300T04, Oval-flanged bearing unit from grey cast with 2 fixing holes, low temperature
Manufacturer | NTN Europe |
---|---|
Description | EXFL300T04, Oval-flanged bearing unit from grey cast with 2 fixing holes, low temperature, shaft Ø: 50 mm |
Part number | EXFL310T04 |
Mass | 4.2 kg |
Product selection
d (mm) | Description | H (mm) | A (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
25 | EXFL305T04 | 150 | 29 | 22.36 | 11.5 | 1 | |
30 | EXFL306T04 | 180 | 32 | 27 | 15.2 | 1.5 | |
35 | EXFL307T04 | 185 | 36 | 33.5 | 19.2 | 1.8 | |
40 | EXFL308T04 | 200 | 40 | 40.56 | 24 | 2.3 | |
45 | EXFL309T04 | 230 | 44 | 53 | 31.8 | 3.3 | |
50 | EXFL310T04 | 240 | 48 | 62 | 37.8 | 4.2 | |
55 | EXFL311T04 | 250 | 52 | 71.5 | 44.8 | 5 | |
60 | EXFL312T04 | 270 | 56 | 81.6 | 51.8 | 6.1 | |
65 | EXFL313T04 | 295 | 58 | 93.86 | 60.5 | 7.8 | |
70 | EXFL314T04 | 315 | 61 | 104.26 | 68 | 9.3 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
