EXF300T04, Square-flanged bearing unit from grey cast with 4 fixing holes, low temperature
Manufacturer | NTN Europe |
---|---|
Description | EXF300T04, Square-flanged bearing unit from grey cast with 4 fixing holes, low temperature, shaft Ø: 50 mm |
Part number | EXF310T04 |
Mass | 4.6 kg |
Product selection
d (mm) | Description | L (mm) | A2 (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
25 | EXF305T04 | 108 | 46.1 | 22.36 | 11.5 | 1.2 | |
30 | EXF306T04 | 125 | 50.5 | 27 | 15.2 | 1.7 | |
35 | EXF307T04 | 135 | 53.3 | 33.5 | 19.2 | 2.1 | |
40 | EXF308T04 | 150 | 60.3 | 40.56 | 24 | 2.8 | |
45 | EXF309T04 | 160 | 63.9 | 53 | 31.8 | 3.5 | |
50 | EXF310T04 | 175 | 70 | 62 | 37.8 | 4.6 | |
55 | EXF311T04 | 185 | 75.2 | 71.5 | 44.8 | 5.6 | |
60 | EXF312T04 | 193 | 81.5 | 81.6 | 51.8 | 6.7 | |
65 | EXF313T04 | 208 | 86.2 | 93.86 | 60.5 | 8.3 | |
70 | EXF314T04 | 226 | 94 | 104.26 | 68 | 10 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
