EXF200T04, Square-flanged bearing unit from grey cast with 4 fixing holes, low temperature

Manufacturer NTN Europe
Description EXF200T04, Square-flanged bearing unit from grey cast with 4 fixing holes, low temperature, shaft Ø: 75 mm
Part number EXF215T04
Mass 6.5 kg
Note Protective cap on demand
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
d (mm)DescriptionL (mm)A2 (mm)C (kN)Co (kN)Mass (kg)
55EXF211T0416268.643.5529.23.6
60EXF212T0417575.852.532.84.8
65EXF213T0418781.657.2406.1
70EXF214T0419382.662456.8
75EXF215T0420088.86649.56.5
80EXF216T0420891.972.554.27.3
85EXF217T0422083.683.263.89.1
90EXF218T04235889671.512.1

Contact the supplier

NTN Europe

NTN Europe

Bearings manufacturer and linear technology

  • SNR ROLAMENTOS Do Brasil

    SNR ROLAMENTOS Do Brasil
    Fazenda Iguaçu
    Avenida das Industrias, 380
    83820-000 Fazenda Rio Grande
    Brazil
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Germany
    www.ntn-snr.com

  • NTN-SNR Iberica S.A.

    NTN-SNR Iberica S.A.
    Calle Barberan 6
    28035 Madrid
    Spain
    www.ntn-snr.com

Google Map