EXF200T20, Square-flanged bearing unit from grey cast with 4 fixing holes, high temperature
Manufacturer | NTN Europe |
---|---|
Description | EXF200T20, Square-flanged bearing unit from grey cast with 4 fixing holes, high temperature, shaft Ø: 12 mm |
Part number | EXF201T20 |
Mass | 0.7 kg |
Note | Protective cap on demand |
Product selection
d (mm) | Description | L (mm) | A2 (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
12 | EXF201T20 | 86 | 41.5 | 12.8 | 6.65 | 0.7 | |
15 | EXF202T20 | 86 | 41.5 | 12.8 | 6.65 | 0.7 | |
17 | EXF203T20 | 86 | 41.5 | 12.8 | 6.65 | 0.7 | |
20 | EXF204T20 | 86 | 41.5 | 12.8 | 6.65 | 0.7 | |
25 | EXF205T20 | 95 | 42.9 | 14 | 7.88 | 0.9 | |
30 | EXF206T20 | 108 | 48.1 | 19.5 | 11.2 | 1.2 | |
35 | EXF207T20 | 117 | 51.3 | 25.7 | 15.2 | 1.6 | |
40 | EXF208T20 | 130 | 55.9 | 29.6 | 18.2 | 2.1 | |
45 | EXF209T20 | 137 | 56.9 | 31.85 | 20.8 | 2.3 | |
50 | EXF210T20 | 143 | 60.1 | 35.1 | 23.2 | 2.7 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
