EX300, Bearing insert with extended inner ring and eccentric locking collar
Manufacturer | NTN Europe |
---|---|
Description | Bearing insert with eccentric locking collar, series EX300, shaft Ø: 50 mm |
Part number | EX310G2 |
Mass | 1.86 kg |
Product selection
d (mm) | Bearing insert | D (mm) | B (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
25 | EX305G2 | 62 | 46.8 | 22.36 | 11.5 | 0.43 | |
30 | EX306G2 | 72 | 50 | 27 | 15.2 | 0.68 | |
35 | EX307G2 | 80 | 51.6 | 33.5 | 19.2 | 0.8 | |
40 | EX308G2 | 90 | 57.1 | 40.56 | 24 | 1.08 | |
45 | EX309G2 | 100 | 58.7 | 53 | 31.8 | 1.45 | |
50 | EX310G2 | 110 | 66.6 | 62 | 37.8 | 1.86 | |
55 | EX311G2 | 120 | 73 | 71.5 | 44.8 | 2.3 | |
60 | EX312G2 | 130 | 79.4 | 81.6 | 51.8 | 2.89 | |
65 | EX313G2 | 140 | 85.7 | 93.86 | 60.5 | 3.66 | |
70 | EX314G2 | 150 | 92.1 | 104.26 | 68 | 4.5 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
