EX200, Bearing insert with extended inner ring and eccentric locking collar
Manufacturer | NTN Europe |
---|---|
Description | Bearing insert with eccentric locking collar, series EX200, shaft Ø: 50 mm |
Part number | EX210G2 |
Mass | 1.01 kg |
Product selection
d (mm) | Bearing insert | D (mm) | B (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
12 | EX201G2 | 47 | 43.5 | 12.8 | 6.65 | 0.29 | |
15 | EX202G2 | 47 | 43.5 | 12.8 | 6.65 | 0.27 | |
17 | EX203G2 | 47 | 43.5 | 12.8 | 6.65 | 0.25 | |
20 | EX204G2 | 47 | 43.5 | 12.8 | 6.65 | 0.22 | |
25 | EX205G2 | 52 | 44.3 | 14 | 7.88 | 0.25 | |
30 | EX206G2 | 62 | 48.3 | 19.5 | 11.2 | 0.41 | |
35 | EX207G2 | 72 | 51.1 | 25.7 | 15.2 | 0.6 | |
40 | EX208G2 | 80 | 56.3 | 29.6 | 18.2 | 0.78 | |
45 | EX209G2 | 85 | 56.3 | 31.85 | 20.8 | 0.87 | |
50 | EX210G2 | 90 | 62.7 | 35.1 | 23.2 | 1.01 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
