ES200, Bearing insert with eccentric locking collar
Manufacturer | NTN Europe |
---|---|
Description | Bearing insert with eccentric locking collar, series ES200, shaft Ø: 15 mm |
Part number | ES202G2 |
Mass | 0.13 kg |
Product selection
d (mm) | Bearing insert | D (mm) | B (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
12 | ES201G2 | 40 | 28.6 | 9.55 | 4.78 | 0.14 | |
15 | ES202G2 | 40 | 28.6 | 9.55 | 4.78 | 0.13 | |
17 | ES203G2 | 40 | 28.6 | 9.55 | 4.78 | 0.13 | |
20 | ES204G2 | 47 | 30.9 | 12.8 | 6.65 | 0.15 | |
25 | ES205G2 | 52 | 30.9 | 14 | 7.88 | 0.19 | |
30 | ES206G2 | 62 | 35.7 | 19.5 | 11.2 | 0.33 | |
35 | ES207G2 | 72 | 38.9 | 25.7 | 15.2 | 0.5 | |
40 | ES208G2 | 80 | 43.7 | 29.6 | 18.2 | 0.65 | |
45 | ES209G2 | 85 | 43.7 | 31.85 | 20.8 | 0.69 | |
50 | ES210G2 | 90 | 43.7 | 35.1 | 23.2 | 0.8 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
