CES200, Bearing insert with cylindrical outer ring and eccentric locking collar, inch
Manufacturer | NTN Europe |
---|---|
Description | Bearing insert with cylindrical outer ring and eccentric locking collar, series CES200, inch, shaft Ø: 36.5125 mm |
Part number | CES207-23 |
Mass | 0.48 kg |
Product selection
d (inch) | Bearing insert | D (mm) | B (mm) | C (kN) | Co (kN) | Mass (kg) | |
---|---|---|---|---|---|---|---|
3/4 | CES204-12 | 47 | 31 | 12.8 | 6.65 | 0.15 | |
7/8 | CES205-14 | 52 | 31 | 14 | 7.88 | 0.19 | |
15/16 | CES205-15 | 52 | 31 | 14 | 7.88 | 0.19 | |
1 | CES205-16 | 52 | 31 | 14 | 7.88 | 0.18 | |
1 1/8 | CES206-18 | 62 | 35.7 | 19.5 | 11.2 | 0.35 | |
1 3/16 | CES206-19 | 62 | 35.7 | 19.5 | 11.2 | 0.31 | |
1 1/4 | CES206-20 | 62 | 35.7 | 19.5 | 11.2 | 0.28 | |
1 3/8 | CES207-22 | 72 | 38.9 | 25.7 | 15.2 | 0.51 | |
1 7/16 | CES207-23 | 72 | 38.9 | 25.7 | 15.2 | 0.48 | |
1 1/2 | CES208-24 | 80 | 43.7 | 29.6 | 18.2 | 0.68 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
