Single-row radial ball bearing with 2 seals
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing with 2 seals- for shaft Ø65 |
Part number | 6313EEC3 |
Mass | 2.01 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
6312EEC3 | 60 | 130 | 31 | 1.709 | Catalogue | |
6013FT150 | 65 | 100 | 18 | 0.43 | Catalogue | |
6213EE | 65 | 120 | 23 | 0.96 | Catalogue | |
6213EEC3 | 65 | 120 | 23 | 0.96 | Catalogue | |
6213FT150 | 65 | 120 | 23 | 0.99 | Catalogue | |
6313EE | 65 | 140 | 33 | 2.01 | Catalogue | |
6313EEC3 | 65 | 140 | 33 | 2.01 | Catalogue | |
6014EE | 70 | 110 | 20 | 0.552 | Catalogue | |
6014EEC3 | 70 | 110 | 20 | 0.61 | Catalogue | |
6214EE | 70 | 125 | 24 | 1.04 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
