Single-row radial ball bearing with a snap-ring, open
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15, ISO 464 |
Description | Single-row radial ball bearing with a snap-ring - for shaft Ø40 |
Part number | 6308NRC3 |
Mass | 0.612 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
6308NRC3 | 40 | 90 | 23 | 0.612 | |
6209NR | 45 | 85 | 19 | 0.412 | |
6309NR | 45 | 100 | 25 | 0.825 | |
6010NR | 50 | 80 | 16 | 0.267 | |
6210NR | 50 | 90 | 20 | 0.453 | |
6310NR | 50 | 110 | 27 | 1.07 | |
6310NRC3 | 50 | 110 | 27 | 1.07 | |
6211NR | 55 | 100 | 21 | 0.598 | |
6311NR | 55 | 120 | 29 | 1.347 | |
6311NRC3 | 55 | 120 | 29 | 1.347 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
