Single-row radial ball bearing with 2 seals
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing with 2 seals- for shaft Ø15 |
Part number | 62202EEC3 |
Mass | 0.056 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
6202FT150 | 15 | 35 | 11 | 0.045 | Catalogue | |
6202LT | 15 | 35 | 11 | 0.045 | Catalogue | |
S62022RS | 15 | 35 | 11 | 0.045 | Catalogue | |
62202EE | 15 | 35 | 14 | 0.056 | Catalogue | |
62202EEC3 | 15 | 35 | 14 | 0.056 | Catalogue | |
6302EE | 15 | 42 | 13 | 0.084 | Catalogue | |
6302EEC3 | 15 | 42 | 13 | 0.084 | Catalogue | |
62302EE | 15 | 42 | 17 | 0.108 | Catalogue | |
6003EE | 17 | 35 | 10 | 0.037 | Catalogue | |
6003EEC3 | 17 | 35 | 10 | 0.037 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
