Single-row radial ball bearing with 2 seals
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing with 2 seals- for shaft Ø90 |
Part number | 6218EEC3 |
Mass | 2.25 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
623EE | 3 | 10 | 4 | 0.002 | Catalogue | |
623EEC3 | 3 | 10 | 4 | 0.002 | Catalogue | |
624EE | 4 | 13 | 5 | 0.003 | Catalogue | |
624EEC3 | 4 | 13 | 5 | 0.003 | Catalogue | |
634EE | 4 | 16 | 5 | 0.005 | Catalogue | |
625EE | 5 | 16 | 5 | 0.0047 | Catalogue | |
625EEC3 | 5 | 16 | 5 | 0.0047 | Catalogue | |
626EE | 6 | 19 | 6 | 0.0075 | Catalogue | |
626EEC3 | 6 | 19 | 6 | 0.0075 | Catalogue | |
607EE | 7 | 19 | 6 | 0.007 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
