Single-row radial ball bearing with 2 seals
| Manufacturer | NTN Europe |
|---|---|
| Standard | ISO 15 |
| Description | Single-row radial ball bearing with 2 seals- for shaft Ø55 |
| Part number | 6011EE |
| Mass | 0.362 kg |
Product selection
| Index | Selector | Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue |
|---|---|---|---|---|---|---|---|
| 1 | 352 | 623EE | 3 | 10 | 4 | 0.002 | Catalogue |
| 2 | 102 | 623EEC3 | 3 | 10 | 4 | 0.002 | Catalogue |
| 3 | 196 | 624EE | 4 | 13 | 5 | 0.003 | Catalogue |
| 4 | 194 | 624EEC3 | 4 | 13 | 5 | 0.003 | Catalogue |
| 5 | 323 | 634EE | 4 | 16 | 5 | 0.005 | Catalogue |
| 6 | 381 | 625EE | 5 | 16 | 5 | 0.0047 | Catalogue |
| 7 | 324 | 625EEC3 | 5 | 16 | 5 | 0.0047 | Catalogue |
| 8 | 367 | 626EE | 6 | 19 | 6 | 0.0075 | Catalogue |
| 9 | 261 | 626EEC3 | 6 | 19 | 6 | 0.0075 | Catalogue |
| 10 | 270 | 607EE | 7 | 19 | 6 | 0.007 | Catalogue |
| 11 | 114 | 607EEC3 | 7 | 19 | 6 | 0.007 | Catalogue |
| 12 | 362 | 627EE | 7 | 22 | 7 | 0.013 | Catalogue |
| 13 | 195 | 627EEC3 | 7 | 22 | 7 | 0.013 | Catalogue |
| 14 | 30 | 608EE | 8 | 22 | 7 | 0.0115 | Catalogue |
| 15 | 333 | 608EEC3 | 8 | 22 | 7 | 0.0115 | Catalogue |
| 16 | 207 | 609EE | 9 | 24 | 7 | 0.0144 | Catalogue |
| 17 | 262 | 609EEC3 | 9 | 24 | 7 | 0.0144 | Catalogue |
| 18 | 284 | 629EE | 9 | 26 | 8 | 0.0193 | Catalogue |
| 19 | 142 | 629EEC3 | 9 | 26 | 8 | 0.0193 | Catalogue |
| 20 | 336 | 6000EE | 10 | 26 | 8 | 0.0177 | Catalogue |
| 21 | 377 | 6000EEC3 | 10 | 26 | 8 | 0.0177 | Catalogue |
| 22 | 158 | 6000FT150 | 10 | 26 | 8 | 0.02 | Catalogue |
| 23 | 79 | S60002RS | 10 | 26 | 8 | 0.019 | Catalogue |
| 24 | 387 | 63000EE | 10 | 26 | 12 | 0.028 | Catalogue |
| 25 | 119 | 63000EEC3 | 10 | 26 | 12 | 0.028 | Catalogue |
| 26 | 356 | 6200EE | 10 | 30 | 9 | 0.031 | Catalogue |
| 27 | 357 | 6200EEC3 | 10 | 30 | 9 | 0.031 | Catalogue |
| 28 | 14 | 6200FT150 | 10 | 30 | 9 | 0.033 | Catalogue |
| 29 | 143 | 6200LT | 10 | 30 | 9 | 0.03 | Catalogue |
| 30 | 295 | S62002RS | 10 | 30 | 9 | 0.032 | Catalogue |
| 31 | 111 | 62200EE | 10 | 30 | 14 | 0.048 | Catalogue |
| 32 | 55 | 6300EE | 10 | 35 | 11 | 0.055 | Catalogue |
| 33 | 263 | 6300EEC3 | 10 | 35 | 11 | 0.055 | Catalogue |
| 34 | 132 | S63002RS | 10 | 35 | 11 | 0.053 | Catalogue |
| 35 | 159 | 62300EE | 10 | 35 | 17 | 0.079 | Catalogue |
| 36 | 417 | 6001EE | 12 | 28 | 8 | 0.021 | Catalogue |
| 37 | 139 | 6001EEC3 | 12 | 28 | 8 | 0.021 | Catalogue |
| 38 | 228 | 6001FT150 | 12 | 28 | 8 | 0.021 | Catalogue |
| 39 | 41 | S60012RS | 12 | 28 | 8 | 0.022 | Catalogue |
| 40 | 211 | 63001EE | 12 | 28 | 12 | 0.029 | Catalogue |
| 41 | 66 | 63001EEC3 | 12 | 28 | 12 | 0.029 | Catalogue |
| 42 | 95 | 6201EE | 12 | 32 | 10 | 0.038 | Catalogue |
| 43 | 5 | 6201EEC3 | 12 | 32 | 10 | 0.038 | Catalogue |
| 44 | 27 | 6201FT150 | 12 | 32 | 10 | 0.038 | Catalogue |
| 45 | 240 | S62012RS | 12 | 32 | 10 | 0.037 | Catalogue |
| 46 | 267 | 62201EE | 12 | 32 | 14 | 0.051 | Catalogue |
| 47 | 63 | 62201EEC3 | 12 | 32 | 14 | 0.051 | Catalogue |
| 48 | 413 | 6301EE | 12 | 37 | 12 | 0.06 | Catalogue |
| 49 | 251 | 6301EEC3 | 12 | 37 | 12 | 0.06 | Catalogue |
| 50 | 180 | S63012RS | 12 | 37 | 12 | 0.06 | Catalogue |
| 51 | 312 | 62301EE | 12 | 37 | 17 | 0.07 | Catalogue |
| 52 | 302 | 6002EE | 15 | 32 | 9 | 0.029 | Catalogue |
| 53 | 188 | 6002EEC3 | 15 | 32 | 9 | 0.029 | Catalogue |
| 54 | 233 | 6002FT150 | 15 | 32 | 9 | 0.03 | Catalogue |
| 55 | 155 | 6002LT | 15 | 32 | 9 | 0.03 | Catalogue |
| 56 | 90 | S60022RS | 15 | 32 | 9 | 0.03 | Catalogue |
| 57 | 71 | 63002EE | 15 | 32 | 13 | 0.044 | Catalogue |
| 58 | 34 | 63002EEC3 | 15 | 32 | 13 | 0.044 | Catalogue |
| 59 | 257 | 6202EE | 15 | 35 | 11 | 0.045 | Catalogue |
| 60 | 265 | 6202EEC3 | 15 | 35 | 11 | 0.045 | Catalogue |
| 61 | 88 | 6202FT150 | 15 | 35 | 11 | 0.045 | Catalogue |
| 62 | 206 | 6202LT | 15 | 35 | 11 | 0.045 | Catalogue |
| 63 | 349 | S62022RS | 15 | 35 | 11 | 0.045 | Catalogue |
| 64 | 43 | 62202EE | 15 | 35 | 14 | 0.056 | Catalogue |
| 65 | 150 | 62202EEC3 | 15 | 35 | 14 | 0.056 | Catalogue |
| 66 | 186 | 6302EE | 15 | 42 | 13 | 0.084 | Catalogue |
| 67 | 414 | 6302EEC3 | 15 | 42 | 13 | 0.084 | Catalogue |
| 68 | 72 | 62302EE | 15 | 42 | 17 | 0.108 | Catalogue |
| 69 | 266 | 6003EE | 17 | 35 | 10 | 0.037 | Catalogue |
| 70 | 355 | 6003EEC3 | 17 | 35 | 10 | 0.037 | Catalogue |
| 71 | 38 | 6003FT150 | 17 | 35 | 10 | 0.039 | Catalogue |
| 72 | 310 | 6003LT | 17 | 35 | 10 | 0.04 | Catalogue |
| 73 | 42 | S60032RS | 17 | 35 | 10 | 0.039 | Catalogue |
| 74 | 61 | 63003EE | 17 | 35 | 14 | 0.055 | Catalogue |
| 75 | 98 | 63003EEC3 | 17 | 35 | 14 | 0.055 | Catalogue |
| 76 | 189 | 6203EE | 17 | 40 | 12 | 0.067 | Catalogue |
| 77 | 96 | 6203EEC3 | 17 | 40 | 12 | 0.067 | Catalogue |
| 78 | 177 | 6203EEC4 | 17 | 40 | 12 | 0.066 | Catalogue |
| 79 | 311 | 6203FT150 | 17 | 40 | 12 | 0.0677 | Catalogue |
| 80 | 218 | 6203LT | 17 | 40 | 12 | 0.0677 | Catalogue |
| 81 | 86 | 6203SEE | 17 | 40 | 12 | 0.066 | Catalogue |
| 82 | 45 | S62032RS | 17 | 40 | 12 | 0.065 | Catalogue |
| 83 | 11 | 62203EE | 17 | 40 | 16 | 0.086 | Catalogue |
| 84 | 372 | 62203EEC3 | 17 | 40 | 16 | 0.086 | Catalogue |
| 85 | 415 | 6303EE | 17 | 47 | 14 | 0.116 | Catalogue |
| 86 | 366 | 6303EEC3 | 17 | 47 | 14 | 0.116 | Catalogue |
| 87 | 29 | 6303FT150 | 17 | 47 | 14 | 0.11 | Catalogue |
| 88 | 167 | 62303EE | 17 | 47 | 19 | 0.146 | Catalogue |
| 89 | 330 | 6004EE | 20 | 42 | 12 | 0.068 | Catalogue |
| 90 | 13 | 6004EEC3 | 20 | 42 | 12 | 0.068 | Catalogue |
| 91 | 235 | 6004FT150 | 20 | 42 | 12 | 0.068 | Catalogue |
| 92 | 128 | 6004HT200 | 20 | 42 | 12 | 0.07 | Catalogue |
| 93 | 405 | 6004LT | 20 | 42 | 12 | 0.068 | Catalogue |
| 94 | 131 | S60042RS | 20 | 42 | 12 | 0.069 | Catalogue |
| 95 | 212 | 63004EE | 20 | 42 | 16 | 0.082 | Catalogue |
| 96 | 234 | 63004EEC3 | 20 | 42 | 16 | 0.082 | Catalogue |
| 97 | 304 | 6204EE | 20 | 47 | 14 | 0.1 | Catalogue |
| 98 | 25 | 6204EEC3 | 20 | 47 | 14 | 0.1 | Catalogue |
| 99 | 328 | 6204FT150 | 20 | 47 | 14 | 0.107 | Catalogue |
| 100 | 279 | 6204HT200 | 20 | 47 | 14 | 0.107 | Catalogue |
| 101 | 217 | 6204LT | 20 | 47 | 14 | 0.107 | Catalogue |
| 102 | 216 | 6204SEE | 20 | 47 | 14 | 0.13 | Catalogue |
| 103 | 280 | S62042RS | 20 | 47 | 14 | 0.106 | Catalogue |
| 104 | 154 | 62204EE | 20 | 47 | 18 | 0.12 | Catalogue |
| 105 | 151 | 62204EEC3 | 20 | 47 | 18 | 0.12 | Catalogue |
| 106 | 225 | 6304EE | 20 | 52 | 15 | 0.146 | Catalogue |
| 107 | 122 | 6304EEC3 | 20 | 52 | 15 | 0.146 | Catalogue |
| 108 | 54 | 6304FT150 | 20 | 52 | 15 | 0.135 | Catalogue |
| 109 | 138 | 6304HT200 | 20 | 52 | 15 | 0.147 | Catalogue |
| 110 | 133 | S63042RS | 20 | 52 | 15 | 0.144 | Catalogue |
| 111 | 238 | 62304EE | 20 | 52 | 21 | 0.197 | Catalogue |
| 112 | 153 | 6005EE | 25 | 47 | 12 | 0.083 | Catalogue |
| 113 | 236 | 6005EEC3 | 25 | 47 | 12 | 0.083 | Catalogue |
| 114 | 241 | 6005FT150 | 25 | 47 | 12 | 0.077 | Catalogue |
| 115 | 116 | 6005LT | 25 | 47 | 12 | 0.077 | Catalogue |
| 116 | 348 | S60052RS | 25 | 47 | 12 | 0.08 | Catalogue |
| 117 | 162 | 63005EE | 25 | 47 | 16 | 0.105 | Catalogue |
| 118 | 398 | 63005EEC3 | 25 | 47 | 16 | 0.105 | Catalogue |
| 119 | 121 | 6205EE | 25 | 52 | 15 | 0.129 | Catalogue |
| 120 | 4 | 6205EEC3 | 25 | 52 | 15 | 0.129 | Catalogue |
| 121 | 81 | 6205EEG15C4 | 25 | 52 | 15 | 0.126 | Catalogue |
| 122 | 350 | S62052RS | 25 | 52 | 15 | 0.128 | Catalogue |
| 123 | 281 | 62205EE | 25 | 52 | 18 | 0.152 | Catalogue |
| 124 | 404 | 62205EEC3 | 25 | 52 | 18 | 0.152 | Catalogue |
| 125 | 170 | 6305EE | 25 | 62 | 17 | 0.235 | Catalogue |
| 126 | 237 | 6305EEC3 | 25 | 62 | 17 | 0.235 | Catalogue |
| 127 | 136 | 6305EEC4 | 25 | 62 | 17 | 0.225 | Catalogue |
| 128 | 107 | 6305FT150 | 25 | 62 | 17 | 0.225 | Catalogue |
| 129 | 300 | 6305HT200 | 25 | 62 | 17 | 0.225 | Catalogue |
| 130 | 12 | 62305EE | 25 | 62 | 24 | 0.317 | Catalogue |
| 131 | 130 | 6006EE | 30 | 55 | 13 | 0.116 | Catalogue |
| 132 | 16 | 6006EEC3 | 30 | 55 | 13 | 0.116 | Catalogue |
| 133 | 275 | 6006FT150 | 30 | 55 | 13 | 0.116 | Catalogue |
| 134 | 351 | 6006LT | 30 | 55 | 13 | 0.116 | Catalogue |
| 135 | 294 | S60062RS | 30 | 55 | 13 | 0.116 | Catalogue |
| 136 | 75 | 63006EE | 30 | 55 | 19 | 0.166 | Catalogue |
| 137 | 67 | 63006EEC3 | 30 | 55 | 19 | 0.166 | Catalogue |
| 138 | 380 | 6206EE | 30 | 62 | 16 | 0.202 | Catalogue |
| 139 | 99 | 6206EEC3 | 30 | 62 | 16 | 0.202 | Catalogue |
| 140 | 208 | 6206EEC4 | 30 | 62 | 16 | 0.199 | Catalogue |
| 141 | 339 | 6206FT150 | 30 | 62 | 16 | 0.199 | Catalogue |
| 142 | 260 | 6206HT200 | 30 | 62 | 16 | 0.199 | Catalogue |
| 143 | 359 | 6206LT | 30 | 62 | 16 | 0.199 | Catalogue |
| 144 | 92 | S62062RS | 30 | 62 | 16 | 0.199 | Catalogue |
| 145 | 307 | 62206EE | 30 | 62 | 20 | 0.246 | Catalogue |
| 146 | 346 | 62206EEC3 | 30 | 62 | 20 | 0.246 | Catalogue |
| 147 | 164 | 6306EE | 30 | 72 | 19 | 0.35 | Catalogue |
| 148 | 69 | 6306EEC3 | 30 | 72 | 19 | 0.35 | Catalogue |
| 149 | 9 | 6306EEC4 | 30 | 72 | 19 | 0.346 | Catalogue |
| 150 | 418 | 6306FT150 | 30 | 72 | 19 | 0.346 | Catalogue |
| 151 | 308 | 6306HT200 | 30 | 72 | 19 | 0.346 | Catalogue |
| 152 | 17 | 62306EE | 30 | 72 | 27 | 0.474 | Catalogue |
| 153 | 100 | 62306EEC3 | 30 | 72 | 27 | 0.474 | Catalogue |
| 154 | 383 | 6007EE | 35 | 62 | 14 | 0.152 | Catalogue |
| 155 | 384 | 6007EEC3 | 35 | 62 | 14 | 0.152 | Catalogue |
| 156 | 407 | 6007FT150 | 35 | 62 | 14 | 0.153 | Catalogue |
| 157 | 91 | S60072RS | 35 | 62 | 14 | 0.155 | Catalogue |
| 158 | 278 | 63007EE | 35 | 62 | 20 | 0.214 | Catalogue |
| 159 | 316 | 63007EEC3 | 35 | 62 | 20 | 0.214 | Catalogue |
| 160 | 248 | 6207EE | 35 | 72 | 17 | 0.287 | Catalogue |
| 161 | 373 | 6207EEC3 | 35 | 72 | 17 | 0.287 | Catalogue |
| 162 | 301 | 6207EEC4 | 35 | 72 | 17 | 0.285 | Catalogue |
| 163 | 123 | 6207FT150 | 35 | 72 | 17 | 0.285 | Catalogue |
| 164 | 416 | 6207HT200 | 35 | 72 | 17 | 0.285 | Catalogue |
| 165 | 176 | S62072RS | 35 | 72 | 17 | 0.275 | Catalogue |
| 166 | 117 | 62207EE | 35 | 72 | 23 | 0.38 | Catalogue |
| 167 | 106 | 62207EEC3 | 35 | 72 | 23 | 0.38 | Catalogue |
| 168 | 271 | 6307EE | 35 | 80 | 21 | 0.454 | Catalogue |
| 169 | 148 | 6307EEC3 | 35 | 80 | 21 | 0.454 | Catalogue |
| 170 | 35 | 6307EEC4 | 35 | 80 | 21 | 0.446 | Catalogue |
| 171 | 364 | 6307FT150 | 35 | 80 | 21 | 0.446 | Catalogue |
| 172 | 406 | 62307EE | 35 | 80 | 31 | 0.658 | Catalogue |
| 173 | 317 | 6008EE | 40 | 68 | 15 | 0.185 | Catalogue |
| 174 | 124 | 6008EEC3 | 40 | 68 | 15 | 0.185 | Catalogue |
| 175 | 1 | 6008EEC4 | 40 | 68 | 15 | 0.192 | Catalogue |
| 176 | 93 | 6008FT150 | 40 | 68 | 15 | 0.192 | Catalogue |
| 177 | 205 | 6008HT200 | 40 | 68 | 15 | 0.192 | Catalogue |
| 178 | 274 | 63008EE | 40 | 68 | 21 | 0.262 | Catalogue |
| 179 | 199 | 63008EEC3 | 40 | 68 | 21 | 0.262 | Catalogue |
| 180 | 223 | 6208EE | 40 | 80 | 18 | 0.367 | Catalogue |
| 181 | 227 | 6208EEC3 | 40 | 80 | 18 | 0.367 | Catalogue |
| 182 | 255 | 6208EEC4 | 40 | 80 | 18 | 0.373 | Catalogue |
| 183 | 76 | 6208FT150 | 40 | 80 | 18 | 0.373 | Catalogue |
| 184 | 94 | 6208HT200 | 40 | 80 | 18 | 0.364 | Catalogue |
| 185 | 320 | 62208EE | 40 | 80 | 23 | 0.46 | Catalogue |
| 186 | 315 | 62208EEC3 | 40 | 80 | 23 | 0.46 | Catalogue |
| 187 | 342 | 6308EE | 40 | 90 | 23 | 0.64 | Catalogue |
| 188 | 48 | 6308EEC3 | 40 | 90 | 23 | 0.64 | Catalogue |
| 189 | 353 | 6308EEC4 | 40 | 90 | 23 | 0.612 | Catalogue |
| 190 | 319 | 6308FT150 | 40 | 90 | 23 | 0.612 | Catalogue |
| 191 | 50 | 6308HT200 | 40 | 90 | 23 | 0.612 | Catalogue |
| 192 | 239 | 62308EE | 40 | 90 | 33 | 0.874 | Catalogue |
| 193 | 15 | 6009EE | 45 | 75 | 16 | 0.231 | Catalogue |
| 194 | 105 | 6009EEC3 | 45 | 75 | 16 | 0.248 | Catalogue |
| 195 | 146 | 6009FT150 | 45 | 75 | 16 | 0.243 | Catalogue |
| 196 | 115 | 6209EE | 45 | 85 | 19 | 0.416 | Catalogue |
| 197 | 108 | 6209EEC3 | 45 | 85 | 19 | 0.416 | Catalogue |
| 198 | 3 | 6209EEC4 | 45 | 85 | 19 | 0.404 | Catalogue |
| 199 | 219 | 6209HT200 | 45 | 85 | 19 | 0.404 | Catalogue |
| 200 | 369 | 6209SEE | 45 | 85 | 19 | 0.404 | Catalogue |
| 201 | 44 | 62209EE | 45 | 85 | 23 | 0.484 | Catalogue |
| 202 | 168 | 62209EEC3 | 45 | 85 | 23 | 0.484 | Catalogue |
| 203 | 395 | 6309EE | 45 | 100 | 25 | 0.64 | Catalogue |
| 204 | 277 | 6309EEC3 | 45 | 100 | 25 | 0.837 | Catalogue |
| 205 | 231 | 6309FT150 | 45 | 100 | 25 | 0.825 | Catalogue |
| 206 | 140 | 6309SEE | 45 | 100 | 25 | 0.825 | Catalogue |
| 207 | 74 | 6010EE | 50 | 80 | 16 | 0.25 | Catalogue |
| 208 | 126 | 6010EEC3 | 50 | 80 | 16 | 0.25 | Catalogue |
| 209 | 368 | 6010FT150 | 50 | 80 | 16 | 0.267 | Catalogue |
| 210 | 197 | 6210EE | 50 | 90 | 20 | 0.462 | Catalogue |
| 211 | 104 | 6210EEC3 | 50 | 90 | 20 | 0.462 | Catalogue |
| 212 | 84 | 6210FT150 | 50 | 90 | 20 | 0.453 | Catalogue |
| 213 | 259 | 6210HT200 | 50 | 90 | 20 | 0.453 | Catalogue |
| 214 | 18 | 62210EE | 50 | 90 | 23 | 0.514 | Catalogue |
| 215 | 285 | 62210EEC3 | 50 | 90 | 23 | 0.514 | Catalogue |
| 216 | 165 | 6310EE | 50 | 110 | 27 | 1.083 | Catalogue |
| 217 | 226 | 6310EEC3 | 50 | 110 | 27 | 1.083 | Catalogue |
| 218 | 321 | 6310FT150 | 50 | 110 | 27 | 1.07 | Catalogue |
| 219 | 256 | 6310HT200 | 50 | 110 | 27 | 1.07 | Catalogue |
| 220 | 26 | 6011EE | 55 | 90 | 18 | 0.362 | Catalogue |
| 221 | 374 | 6011EEC3 | 55 | 90 | 18 | 0.388 | Catalogue |
| 222 | 290 | 6211EE | 55 | 100 | 21 | 0.602 | Catalogue |
| 223 | 201 | 6211EEC3 | 55 | 100 | 21 | 0.602 | Catalogue |
| 224 | 198 | 6311EE | 55 | 120 | 29 | 1.368 | Catalogue |
| 225 | 39 | 6311EEC3 | 55 | 120 | 29 | 1.368 | Catalogue |
| 226 | 134 | 6012EE | 60 | 95 | 18 | 0.385 | Catalogue |
| 227 | 347 | 6012EEC3 | 60 | 95 | 18 | 0.385 | Catalogue |
| 228 | 224 | 6212EE | 60 | 110 | 22 | 0.785 | Catalogue |
| 229 | 141 | 6212EEC3 | 60 | 110 | 22 | 0.785 | Catalogue |
| 230 | 399 | 6312EE | 60 | 130 | 31 | 1.709 | Catalogue |
| 231 | 221 | 6312EEC3 | 60 | 130 | 31 | 1.709 | Catalogue |
| 232 | 20 | 6013FT150 | 65 | 100 | 18 | 0.43 | Catalogue |
| 233 | 269 | 6213EE | 65 | 120 | 23 | 0.96 | Catalogue |
| 234 | 325 | 6213EEC3 | 65 | 120 | 23 | 0.96 | Catalogue |
| 235 | 250 | 6213FT150 | 65 | 120 | 23 | 0.99 | Catalogue |
| 236 | 371 | 6313EE | 65 | 140 | 33 | 2.01 | Catalogue |
| 237 | 65 | 6313EEC3 | 65 | 140 | 33 | 2.01 | Catalogue |
| 238 | 77 | 6014EE | 70 | 110 | 20 | 0.552 | Catalogue |
| 239 | 331 | 6014EEC3 | 70 | 110 | 20 | 0.61 | Catalogue |
| 240 | 326 | 6214EE | 70 | 125 | 24 | 1.04 | Catalogue |
| 241 | 363 | 6214EEC3 | 70 | 125 | 24 | 1.04 | Catalogue |
| 242 | 306 | 6314EE | 70 | 150 | 35 | 2.47 | Catalogue |
| 243 | 264 | 6314EEC3 | 70 | 150 | 35 | 2.47 | Catalogue |
| 244 | 112 | 6015EE | 75 | 115 | 20 | 0.64 | Catalogue |
| 245 | 322 | 6015EEC3 | 75 | 115 | 20 | 0.64 | Catalogue |
| 246 | 82 | 6015EEC4 | 75 | 115 | 20 | 0.64 | Catalogue |
| 247 | 120 | 6215EE | 75 | 130 | 25 | 1.19 | Catalogue |
| 248 | 393 | 6215EEC3 | 75 | 130 | 25 | 1.177 | Catalogue |
| 249 | 156 | 6315EE | 75 | 160 | 37 | 3.12 | Catalogue |
| 250 | 202 | 6315EEC3 | 75 | 160 | 37 | 3.12 | Catalogue |
| 251 | 31 | 6016EE | 80 | 125 | 22 | 0.821 | Catalogue |
| 252 | 397 | 6016EEC3 | 80 | 125 | 22 | 0.87 | Catalogue |
| 253 | 420 | 6216EE | 80 | 140 | 26 | 1.42 | Catalogue |
| 254 | 229 | 6216EEC3 | 80 | 140 | 26 | 1.42 | Catalogue |
| 255 | 8 | 6316EE | 80 | 170 | 39 | 3.35 | Catalogue |
| 256 | 365 | 6316EEC3 | 80 | 170 | 39 | 3.35 | Catalogue |
| 257 | 327 | 6017EE | 85 | 130 | 22 | 0.9 | Catalogue |
| 258 | 64 | 6017EEC3 | 85 | 130 | 22 | 0.9 | Catalogue |
| 259 | 19 | 6217EE | 85 | 150 | 28 | 1.85 | Catalogue |
| 260 | 337 | 6217EEC3 | 85 | 150 | 28 | 1.85 | Catalogue |
| 261 | 145 | 6317EE | 85 | 180 | 41 | 4.21 | Catalogue |
| 262 | 313 | 6317EEC3 | 85 | 180 | 41 | 4.21 | Catalogue |
| 263 | 203 | 6018EE | 90 | 140 | 24 | 1.056 | Catalogue |
| 264 | 125 | 6018EEC3 | 90 | 140 | 24 | 1.175 | Catalogue |
| 265 | 379 | 6218EE | 90 | 160 | 30 | 2.25 | Catalogue |
| 266 | 338 | 6218EEC3 | 90 | 160 | 30 | 2.25 | Catalogue |
| 267 | 410 | 6318EE | 90 | 190 | 43 | 4.973 | Catalogue |
| 268 | 376 | 6318EEC3 | 90 | 190 | 43 | 4.973 | Catalogue |
| 269 | 411 | 6019EE | 95 | 145 | 24 | 1.22 | Catalogue |
| 270 | 109 | 6019EEC3 | 95 | 145 | 24 | 1.22 | Catalogue |
| 271 | 80 | 6219EE | 95 | 170 | 32 | 2.65 | Catalogue |
| 272 | 147 | 6219EEC3 | 95 | 170 | 32 | 2.65 | Catalogue |
| 273 | 213 | 6220EE | 100 | 180 | 34 | 3.17 | Catalogue |
| 274 | 230 | 6220EEC3 | 100 | 180 | 34 | 3.17 | Catalogue |
| 275 | 24 | 6021EE | 105 | 160 | 26 | 1.59 | Catalogue |
| 276 | 389 | 6021EEC3 | 105 | 160 | 26 | 1.59 | Catalogue |
| 277 | 388 | 6022EE | 110 | 170 | 28 | 1.49 | Catalogue |
| 278 | 314 | 6022EEC3 | 110 | 170 | 28 | 1.49 | Catalogue |
| 279 | 288 | 6028EE | 140 | 210 | 33 | 3.5 | Catalogue |
Documentation
Contact the supplier
NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
























