Single-row radial ball bearing, open
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing, open - for shaft Ø40 |
Part number | 6008C3 |
Mass | 0.192 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
634 | 4 | 16 | 5 | 0.005 | Catalogue | |
607 | 7 | 19 | 6 | 0.007 | Catalogue | |
608 | 8 | 22 | 7 | 0.0115 | Catalogue | |
609 | 9 | 24 | 7 | 0.0144 | Catalogue | |
6000 | 10 | 26 | 8 | 0.0177 | Catalogue | |
6000C3 | 10 | 26 | 8 | 0.02 | Catalogue | |
6200 | 10 | 30 | 9 | 0.033 | Catalogue | |
6200C3 | 10 | 30 | 9 | 0.033 | Catalogue | |
6200C4 | 10 | 30 | 9 | 0.033 | Catalogue | |
6300 | 10 | 35 | 11 | 0.053 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
