Single-row radial ball bearing with one seal
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing with one seal - for shaft Ø17 |
Part number | 6003E |
Mass | 0.04 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
6000E | 10 | 26 | 8 | 0.02 | Catalogue | |
6001EC3 | 12 | 28 | 8 | 0.021 | Catalogue | |
6201E | 12 | 32 | 10 | 0.037 | Catalogue | |
6202E | 15 | 35 | 11 | 0.045 | Catalogue | |
6302E | 15 | 42 | 13 | 0.0845 | Catalogue | |
6003E | 17 | 35 | 10 | 0.04 | Catalogue | |
6303EC3 | 17 | 47 | 14 | 0.113 | Catalogue | |
6004E | 20 | 42 | 12 | 0.068 | Catalogue | |
6204E | 20 | 47 | 14 | 0.1 | Catalogue | |
6304E | 20 | 52 | 15 | 0.147 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
