Single-row radial ball bearing, open
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Single-row radial ball bearing, open - for shaft Ø17 |
Part number | 6003 |
Mass | 0.035 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | Catalogue | |
---|---|---|---|---|---|---|
6302 | 15 | 42 | 13 | 0.083 | Catalogue | |
6302C3 | 15 | 42 | 13 | 0.083 | Catalogue | |
6003 | 17 | 35 | 10 | 0.035 | Catalogue | |
6203 | 17 | 40 | 12 | 0.065 | Catalogue | |
6203C3 | 17 | 40 | 12 | 0.065 | Catalogue | |
6203C4 | 17 | 40 | 12 | 0.066 | Catalogue | |
6203G15C3 | 17 | 40 | 12 | 0.066 | Catalogue | |
6303 | 17 | 47 | 14 | 0.112 | Catalogue | |
6303C3 | 17 | 47 | 14 | 0.112 | Catalogue | |
6303G15C3 | 17 | 47 | 14 | 0.11 | Catalogue |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
