Double row Angular contact bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Double-row angular-contact ball bearing - for shaft Ø50 |
Part number | 3310AC3 |
Mass | 1.6 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
3309A | 45 | 100 | 39.7 | 1.21 | |
3309AC3 | 45 | 100 | 39.7 | 1.21 | |
3210A | 50 | 90 | 30.2 | 0.76 | |
3210AC3 | 50 | 90 | 30.2 | 0.76 | |
3310A | 50 | 110 | 44.4 | 1.6 | |
3310AC3 | 50 | 110 | 44.4 | 1.6 | |
3211A | 55 | 100 | 33.3 | 0.876 | |
3211AC3 | 55 | 100 | 33.3 | 0.876 | |
3311A | 55 | 120 | 49.2 | 2.11 | |
3311AC3 | 55 | 120 | 49.2 | 2.11 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
