Double row Angular contact bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Double-row angular-contact ball bearing - for shaft Ø40 |
Part number | 3308AC3 |
Mass | 0.95 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
3306A | 30 | 72 | 30.2 | 0.519 | |
3306AC3 | 30 | 72 | 30.2 | 0.519 | |
3207A | 35 | 72 | 27 | 0.419 | |
3207AC3 | 35 | 72 | 27 | 0.419 | |
3208A | 40 | 80 | 30.2 | 0.527 | |
3208AC3 | 40 | 80 | 30.2 | 0.527 | |
3308A | 40 | 90 | 36.5 | 0.95 | |
3308AC3 | 40 | 90 | 36.5 | 0.95 | |
3209A | 45 | 85 | 30.2 | 0.583 | |
3209AC3 | 45 | 85 | 30.2 | 0.583 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
