Double row Angular contact bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Double-row angular-contact ball bearing - for shaft Ø20 |
Part number | 3304AC3 |
Mass | 0.208 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
3204A | 20 | 47 | 20.6 | 0.147 | |
3204AC3 | 20 | 47 | 20.6 | 0.147 | |
3304A | 20 | 52 | 22.2 | 0.208 | |
3304AC3 | 20 | 52 | 22.2 | 0.208 | |
3205A | 25 | 52 | 20.6 | 0.168 | |
3205AC3 | 25 | 52 | 20.6 | 0.168 | |
3305A | 25 | 62 | 25.4 | 0.334 | |
3305AC3 | 25 | 62 | 25.4 | 0.334 | |
3206A | 30 | 62 | 23.8 | 0.274 | |
3206AC3 | 30 | 62 | 23.8 | 0.274 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
