Double row Angular contact bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | Double-row angular-contact ball bearing - for shaft Ø17 |
Part number | 3203AC3 |
Mass | 0.085 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
3200A | 10 | 30 | 14 | 0.043 | |
3200AC3 | 10 | 30 | 14 | 0.043 | |
3201A | 12 | 32 | 15.9 | 0.051 | |
3201AC3 | 12 | 32 | 15.9 | 0.051 | |
3202A | 15 | 35 | 15.9 | 0.058 | |
3202AC3 | 15 | 35 | 15.9 | 0.058 | |
3302A | 15 | 42 | 19 | 0.112 | |
3203A | 17 | 40 | 17.5 | 0.085 | |
3203AC3 | 17 | 40 | 17.5 | 0.085 | |
3303A | 17 | 47 | 22.2 | 0.161 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
