Single-row tapered roller bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 355 |
Description | Single-row tapered roller bearing - for shaft Ø65 |
Part number | 32013AP6X |
Mass | 0.621 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
30202A | 15 | 35 | 11.75 | 0.054 | |
30203A | 17 | 40 | 13.25 | 0.08 | |
30303A | 17 | 47 | 15.25 | 0.13 | |
32004A | 20 | 42 | 15 | 0.096 | |
30204A | 20 | 47 | 15.25 | 0.126 | |
32304A | 20 | 52 | 22.25 | 0.23 | |
32005A | 25 | 47 | 15 | 0.114 | |
30205A | 25 | 52 | 16.25 | 0.153 | |
32205BA | 25 | 52 | 19.25 | 0.192 | |
33205A | 25 | 52 | 22 | 0.215 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
