Spherical roller thrust bearing
Manufacturer | NTN Europe |
---|---|
Standard | ISO 104 |
Description | Spherical roller thrust bearing - for shaft Ø220 |
Part number | 29344E |
Mass | 69.1 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
29412E | 60 | 130 | 42 | 2.47 | |
29413E | 65 | 140 | 45 | 3.26 | |
29414E | 70 | 150 | 48 | 3.98 | |
29415E | 75 | 160 | 51 | 4.9 | |
29416E | 80 | 170 | 54 | 5.68 | |
29417E | 85 | 180 | 58 | 6.67 | |
29418E | 90 | 190 | 60 | 7.77 | |
29320E | 100 | 170 | 42 | 3.65 | |
29420E | 100 | 210 | 67 | 10.8 | |
29322E | 110 | 190 | 48 | 5.4 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
