E-type double-row spherical roller bearing with relubrication groove and holes on the outer ring (22.. series)
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | E-type double-row spherical roller bearing with relubrication groove and holes on the outer ring (22.. series)- for shaft Ø90 |
Part number | 23218EAW33C3 |
Mass | 4.43 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
22317EAW33 | 85 | 180 | 60 | 7.061 | |
22317EAW33C3 | 85 | 180 | 60 | 7.061 | |
22317EAW33C4 | 85 | 180 | 60 | 7.061 | |
22218EAW33 | 90 | 160 | 40 | 3.283 | |
22218EAW33C3 | 90 | 160 | 40 | 3.283 | |
22218EAW33C4 | 90 | 160 | 40 | 3.283 | |
23218EAW33 | 90 | 160 | 52.4 | 4.43 | |
23218EAW33C3 | 90 | 160 | 52.4 | 4.43 | |
23218EAW33C4 | 90 | 160 | 52.4 | 4.43 | |
22318EAW33 | 90 | 190 | 64 | 8.285 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
