Double row self-aligning ball bearing with tapered bore
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15, ISO 113/1 |
Description | Double row self-aligning ball bearing with tapered bore - for shaft Ø65 |
Part number | 2313KC3 |
Mass | 3.25 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
2312KG15C3 | 60 | 130 | 46 | 2.567 | |
1213KC3 | 65 | 120 | 23 | 1.124 | |
2213K | 65 | 120 | 31 | 1.419 | |
2213KC3 | 65 | 120 | 31 | 1.419 | |
2313KC3 | 65 | 140 | 48 | 3.25 | |
2313KG15C3 | 65 | 140 | 48 | 3.16 | |
1215KC3 | 75 | 130 | 25 | 1.324 | |
2215K | 75 | 130 | 31 | 1.57 | |
2215KC3 | 75 | 130 | 31 | 1.27 | |
1315KC3 | 75 | 160 | 37 | 3.517 |
Documentation
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
