E-type double-row spherical roller bearing with relubrication groove and holes on the outer ring (22.. series)
Manufacturer | NTN Europe |
---|---|
Standard | ISO 15 |
Description | E-type double-row spherical roller bearing with relubrication groove and holes on the outer ring (22.. series)- for shaft Ø180 |
Part number | 23136EAW33C2 |
Mass | 27.21 kg |
Product selection
Part number | Inner Ø (mm) | Outer Ø (mm) | Width (mm) | Mass (kg) | |
---|---|---|---|---|---|
22205EAW33 | 25 | 52 | 18 | 0.155 | |
22205EAW33C2 | 25 | 52 | 18 | 0.155 | |
22205EAW33C3 | 25 | 52 | 18 | 0.155 | |
22205EAW33C4 | 25 | 52 | 18 | 0.155 | |
22205EAW33C5 | 25 | 52 | 18 | 0.155 | |
22205EG15W33 | 25 | 52 | 18 | 0.165 | |
22205EG15W33C3 | 25 | 52 | 18 | 0.165 | |
22206EAW33 | 30 | 62 | 20 | 0.272 | |
22206EAW33C3 | 30 | 62 | 20 | 0.272 | |
22206EAW33C4 | 30 | 62 | 20 | 0.272 |
Contact the supplier

NTN Europe
Bearings manufacturer and linear technology
-
SNR ROLAMENTOS Do Brasil
SNR ROLAMENTOS Do Brasil
Fazenda Iguaçu
Avenida das Industrias, 380
83820-000 Fazenda Rio Grande
Brazil
www.ntn-snr.com
-
NTN Wälzlager (Europa) GmbH
NTN Wälzlager (Europa) GmbH
SNR Wälzlager GMBH
Max-Plank-Straße 23
40699 Erkrath
Germany
www.ntn-snr.com
-
NTN-SNR Iberica S.A.
NTN-SNR Iberica S.A.
Calle Barberan 6
28035 Madrid
Spain
www.ntn-snr.com
-
NTN Europe
NTN Europe
1 rue des usines
BP 2017
74010 ANNECY Cedex
France
www.ntn-snr.com
-
NTN Bearings (UK) Ltd
NTN Bearings (UK) Ltd
WELLINGTON CRESCENT, FRADLEY PARK
WS13 8RZ LICHFIELD, STAFFS
United Kingdom of Great Britain and Northern Ireland
www.ntn-snr.com
-
NTN-SNR ITALIA
NTN-SNR ITALIA
Via Ricardo Lombardi, 19/4
20153 MILANO
Italy
www.ntn-snr.com
